Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Oil Seals Inch
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

For CAD models and more information, click Directly on the part number below.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.



Add To Cart Request Quote
   
  Results 976 - 1000 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

481859 1.25 in
31.75
mm
2.69 in
68.326
mm
0.375 in
9.525
mm
Nitrile
482230N 1.25 in
31.75
mm
2.13 in
54.102
mm
0.375 in
9.525
mm
Polyacrylate
710014 N/A 1.25 in
31.75
mm
1.756 in
44.602
mm
0.25 in
6.35
mm
Urethane N/A
710101 1.25 in
31.75
mm
2.402 in
61.011
mm
0.228 in
5.791
mm
Nitrile N/A
710853 N/A 1.25 in
31.75
mm
1.912 in
48.565
mm
0.315 in
8.001
mm
Fluoro-Elastomer N/A
712025 N/A 1.25 in
31.75
mm
1.754 in
44.552
mm
0.25 in
6.35
mm
Nitrile N/A
7412H 1.25 in
31.75
mm
1.754 in
44.552
mm
0.25 in
6.35
mm
Silicone
7412S 1.25 in
31.75
mm
1.754 in
44.552
mm
0.25 in
6.35
mm
Nitrile
7686S 1.25 in
31.75
mm
2.254 in
57.252
mm
0.435 in
11.049
mm
Nitrile N/A
7781S 1.25 in
31.75
mm
1.987 in
50.47
mm
0.25 in
6.35
mm
Nitrile N/A
3199 1.25 in
31.75
mm
1.96 in
49.784
mm
0.435 in
11.049
mm
Nitrile
322353 1.25 in
31.75
mm
1.693 in
43.002
mm
0.25 in
6.35
mm
Nitrile
323126 1.25 in
31.75
mm
1.691 in
42.951
mm
0.252 in
6.401
mm
Nitrile
40140S 1.25 in
31.75
mm
1.756 in
44.602
mm
0.25 in
6.35
mm
Nitrile N/A
40652S 1.25 in
31.75
mm
2.004 in
50.902
mm
0.25 in
6.35
mm
Nitrile N/A
410163 1.25 in
31.75
mm
2.004 in
50.902
mm
0.437 in
11.1
mm
Nitrile
343186 1.25 in
31.75
mm
1.505 in
38.227
mm
0.125 in
3.175
mm
Nitrile
328301 1.25 in
31.75
mm
2.842 in
72.2
mm
0.375 in
4.7752
mm
Nitrile
797725 N/A 1.25 in
31.75
mm
1.878 in
47.7012
mm
0.25 in
6.35
mm
Nitrile N/A
797726 N/A 1.25 in
31.75
mm
1.987 in
50.4698
mm
0.25 in
6.35
mm
Nitrile N/A
797736 N/A 1.25 in
31.75
mm
1.756 in
44.6024
mm
0.281 in
7.1374
mm
Nitrile N/A
2008 N/A 1.26 in
32
mm
2.134 in
54.2
mm
0.394 in
10
mm
Nitrile N/A
223210 1.26 in
32
mm
1.581 in
40.15
mm
0.197 in
5
mm
Nitrile
223215 1.26 in
32
mm
1.661 in
42.2
mm
0.394 in
10
mm
Nitrile N/A
223220 1.26 in
32
mm
1.741 in
44.23
mm
0.236 in
6
mm
Polyacrylate
  Results 976 - 1000 of 1000 « 36 37 38 39 40 
<