Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2001 - 2050 of 4148 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

6808N N/A 45
N/A 1.875 in47.625 mm N/A 3.165 in80.391 mm N/A 0.562 in14.275 mm N/A Polyacrylate N/A CAD Icon (for items table)
6985 N/A 29
N/A 1.875 in47.625 mm N/A 2.633 in66.878 mm N/A 0.347 in8.814 mm N/A Felt N/A
473238 N/A 47
N/A 1.875 in47.625 mm N/A 2.879 in73.127 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473238V N/A 47
N/A 1.875 in47.625 mm N/A 2.879 in73.127 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
473239 N/A 47
N/A 1.875 in47.625 mm N/A 3.005 in76.327 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473240 N/A 47
N/A 1.875 in47.625 mm N/A 3.13 in79.502 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473454 N/A 47
N/A 1.875 in47.625 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473455 N/A 47
N/A 1.875 in47.625 mm N/A 2.839 in72.111 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473457 N/A 47
N/A 1.875 in47.625 mm N/A 3.066 in77.876 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473458 N/A 47
N/A 1.875 in47.625 mm N/A 3.194 in81.128 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
6712NA N/A 75
N/A 1.875 in47.625 mm N/A 2.762 in70.155 mm N/A 0.425 in10.795 mm N/A Polyacrylate N/A
477105 N/A 47
N/A 1.875 in47.625 mm N/A 4.336 in110.134 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
482041N N/A 48
N/A 1.875 in47.625 mm N/A 2.506 in63.652 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Icon (for items table)
483238V N/A 48
N/A 1.875 in47.625 mm N/A 2.879 in73.127 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710019 N/A N/A 1.875 in47.625 mm N/A 2.886 in73.304 mm N/A 0.625 in15.875 mm N/A Urethane N/A
710211 N/A 74
N/A 1.875 in47.625 mm N/A 2.681 in68.097 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A
710557 N/A 74
N/A 1.875 in47.625 mm N/A 2.633 in66.878 mm N/A 0.415 in10.541 mm N/A Nitrile N/A
7105S N/A 51
N/A 1.875 in47.625 mm N/A 4.812 in122.225 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
710388 N/A 32
N/A 1.875 in47.625 mm N/A 2.725 in69.215 mm N/A 0.394 in10.008 mm N/A Nitrile N/A CAD Icon (for items table)
710452 N/A 72
N/A 1.875 in47.625 mm N/A 3.165 in80.391 mm N/A 0.53 in13.462 mm N/A Fluoro-Elastomer N/A
715100 N/A 46
N/A 1.875 in47.625 mm N/A 3.155 in80.137 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
712692 N/A 76
N/A 1.875 in47.625 mm N/A 2.565 in65.151 mm N/A 0.528 in13.411 mm N/A Fluoro-Elastomer N/A
719316 N/A 72
N/A 1.875 in47.625 mm N/A 2.805 in71.247 mm N/A 0.53 in13.462 mm N/A Fluoro-Elastomer N/A
7216 N/A 47
N/A 1.875 in47.625 mm N/A 3.11 in78.994 mm N/A 0.5 in12.7 mm N/A Leather N/A CAD Icon (for items table)
7934S N/A 204
N/A 1.875 in47.625 mm N/A 2.405 in61.087 mm N/A 0.24 in6.096 mm N/A Nitrile N/A
8165 N/A N/A 1.875 in47.625 mm N/A 3.005 in76.327 mm N/A 0.625 in15.875 mm N/A Silicone N/A
8362 N/A 33
N/A 1.875 in47.625 mm N/A 2.321 in58.953 mm N/A 0.203 in5.156 mm N/A Nitrile N/A
8515N N/A 74
N/A 1.875 in47.625 mm N/A 2.816 in71.526 mm N/A 0.77 in19.558 mm N/A Polyacrylate N/A
9316 N/A 72
N/A 1.875 in47.625 mm N/A 3.165 in80.391 mm N/A 0.695 in17.653 mm N/A Polyacrylate N/A
9912 N/A 25
N/A 1.875 in47.625 mm N/A 2.865 in72.771 mm N/A 0.47 in11.938 mm N/A Nitrile N/A
3186 N/A 59
N/A 1.875 in47.625 mm N/A 3.146 in79.908 mm N/A 0.93 in23.622 mm N/A Nitrile N/A
3195 N/A 59
N/A 1.875 in47.625 mm N/A 3.146 in79.908 mm N/A 0.93 in23.622 mm N/A Nitrile N/A
40071S N/A 4S
N/A 1.875 in47.625 mm N/A 2.627 in66.726 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
410071 N/A 41
N/A 1.875 in47.625 mm N/A 2.627 in66.726 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
350823 N/A 35
N/A 1.875 in47.625 mm N/A 2.506 in63.652 mm N/A 0.328 in8.331 mm N/A Nitrile N/A CAD Icon (for items table)
350936 N/A 35
N/A 1.875 in47.625 mm N/A 2.571 in65.303 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
797718 N/A N/A 1.875 in47.625 mm N/A 2.754 in69.9516 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
797723 N/A N/A 1.875 in47.625 mm N/A 3.005 in76.327 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
100086 N/A 72
N/A 1.88 in47.75 mm N/A 3.176 in80.67 mm N/A 0.48 in12.192 mm N/A Fluoro-Elastomer N/A
9049N N/A 25
N/A 1.88 in47.75 mm N/A 2.566 in65.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
710873 N/A 74
N/A 1.885 in47.879 mm N/A 2.708 in68.783 mm N/A 0.019 in0.483 mm N/A Fluoro-Elastomer N/A
710695 N/A 79
N/A 1.885 in47.879 mm N/A 2.705 in68.707 mm N/A 0.461 in11.709 mm N/A Fluoro-Elastomer N/A
4333N N/A 79
N/A 1.886 in47.904 mm N/A 2.704 in68.682 mm N/A 0.35 in8.89 mm N/A Polyacrylate N/A
4503N N/A N/A 1.886 in47.904 mm N/A 2.765 in70.231 mm N/A 0.469 in11.913 mm N/A Polyacrylate N/A
710496 N/A 72
N/A 1.886 in47.904 mm N/A 2.701 in68.605 mm N/A 0.469 in11.913 mm N/A Fluoro-Elastomer N/A
714503 N/A 87
N/A 1.886 in47.904 mm N/A 2.765 in70.231 mm N/A 0.472 in11.989 mm N/A Polyacrylate N/A
710636 N/A 79
N/A 1.886 in47.904 mm N/A 2.705 in68.707 mm N/A 0.35 in8.89 mm N/A Fluoro-Elastomer N/A
710658 N/A 32
N/A 1.886 in47.904 mm N/A 2.756 in70.002 mm N/A 0.335 in8.509 mm N/A Polyacrylate N/A CAD Icon (for items table)
710660 N/A 79
N/A 1.886 in47.904 mm N/A 2.705 in68.707 mm N/A 0.457 in11.608 mm N/A Fluoro-Elastomer N/A
710661 N/A 40
N/A 1.886 in47.904 mm N/A 2.756 in70.002 mm N/A 0.512 in13.005 mm N/A Polyacrylate N/A
2001 - 2050 of 4148 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »