Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 470503 |
Seal Type
N/A
47 |
Shaft Size N/A 1.312 in33.325 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471904 |
Seal Type
N/A
47 |
Shaft Size N/A 1.312 in33.325 mm | Outer Diameter N/A 2.839 in72.111 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 472826 |
Seal Type
N/A
47 |
Shaft Size N/A 1.312 in33.325 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 473210 |
Seal Type
N/A
47 |
Shaft Size N/A 1.312 in33.325 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 473211 |
Seal Type
N/A
47 |
Shaft Size N/A 1.312 in33.325 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 473212 |
Seal Type
N/A
47 |
Shaft Size N/A 1.312 in33.325 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 473213 |
Seal Type
N/A
47 |
Shaft Size N/A 1.312 in33.325 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 473421 |
Seal Type
N/A
47 |
Shaft Size N/A 1.312 in33.325 mm | Outer Diameter N/A 2.11 in53.594 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 473422 |
Seal Type
N/A
47 |
Shaft Size N/A 1.312 in33.325 mm | Outer Diameter N/A 1.987 in50.47 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 473423 |
Seal Type
N/A
47 |
Shaft Size N/A 1.312 in33.325 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 473812 |
Seal Type
N/A
47 |
Shaft Size N/A 1.312 in33.325 mm | Outer Diameter N/A 2.17 in55.118 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 481834 |
Seal Type
N/A
48 |
Shaft Size N/A 1.312 in33.325 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 722108 |
Seal Type
N/A
VRS1 |
Shaft Size N/A 1.312 in33.325 mm | Outer Diameter N/A 1.662 in42.215 mm | Overall Width N/A 0.156 in3.962 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 40769S |
Seal Type
N/A
4S |
Shaft Size N/A 1.312 in33.325 mm | Outer Diameter N/A 2.286 in58.064 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 39904 |
Seal Type
N/A
FF |
Shaft Size N/A 1.313 in33.35 mm | Outer Diameter N/A 1.833 in46.558 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| 2300 | Seal Type N/A | Shaft Size N/A 1.318 in33.477 mm | Outer Diameter N/A 2.6250 in66.675 mm | Overall Width N/A 7/8 in22.225 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 5131 | Seal Type N/A | Shaft Size N/A 1.318 in33.477 mm | Outer Diameter N/A 2.286 in58.064 mm | Overall Width N/A 0.906 in23.012 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 484058 |
Seal Type
N/A
48 |
Shaft Size N/A 1.322 in33.579 mm | Outer Diameter N/A 2.231 in56.667 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 5124 |
Seal Type
N/A
48 |
Shaft Size N/A 1.326 in33.68 mm | Outer Diameter N/A 2.247 in57.074 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 484054 |
Seal Type
N/A
48 |
Shaft Size N/A 1.326 in33.68 mm | Outer Diameter N/A 2.065 in52.451 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 9161 |
Seal Type
N/A
48 |
Shaft Size N/A 1.326 in33.68 mm | Outer Diameter N/A 2.316 in58.826 mm | Overall Width N/A 0.435 in11.049 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 223400 |
Seal Type
N/A
32 |
Shaft Size N/A 1.339 in34 mm | Outer Diameter N/A 1.741 in44.23 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 223420 |
Seal Type
N/A
32 |
Shaft Size N/A 1.339 in34 mm | Outer Diameter N/A 1.898 in48.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 710109 |
Seal Type
N/A
40 |
Shaft Size N/A 1.339 in34 mm | Outer Diameter N/A 2.484 in63.09 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710110 |
Seal Type
N/A
40 |
Shaft Size N/A 1.339 in34 mm | Outer Diameter N/A 2.136 in54.25 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |