Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 9569S |
Seal Type
N/A
99 |
Shaft Size N/A 1.365 in34.671 mm | Outer Diameter N/A 2.264 in57.506 mm | Overall Width N/A 0.435 in11.049 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 3214 |
Seal Type
N/A
48 |
Shaft Size N/A 1.365 in34.671 mm | Outer Diameter N/A 1.96 in49.784 mm | Overall Width N/A 0.435 in11.049 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710773 |
Seal Type
N/A
32 |
Shaft Size N/A 1.366 in34.696 mm | Outer Diameter N/A 1.791 in45.491 mm | Overall Width N/A 0.276 in7.01 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 43089S |
Seal Type
N/A
4S |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 330663 |
Seal Type
N/A
33 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 204027 |
Seal Type
N/A
204 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.332 in59.233 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 340853 |
Seal Type
N/A
34 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 39140 |
Seal Type
N/A
94 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| 2443 |
Seal Type
N/A
25 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 1.957 in49.708 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 2655 |
Seal Type
N/A
79 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.405 in10.287 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 4638N |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 1.989 in50.521 mm | Overall Width N/A 0.192 in4.877 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 42763 |
Seal Type
N/A
4S |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.286 in58.064 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 450444 |
Seal Type
N/A
45 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 450452 |
Seal Type
N/A
45 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.839 in72.111 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 450456 |
Seal Type
N/A
45 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.72 in69.088 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 450463 |
Seal Type
N/A
45 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 450492 |
Seal Type
N/A
45 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 3.355 in85.217 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 450516 |
Seal Type
N/A
45 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 3.13 in79.502 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 450776 |
Seal Type
N/A
45 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 4529N |
Seal Type
N/A
68 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.052 in52.121 mm | Overall Width N/A 0.33 in8.382 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 4532N |
Seal Type
N/A
93 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 3.549 in90.15 mm | Overall Width N/A 0.397 in10.084 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 470055N |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 470135 |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 470169 |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 470403 |
Seal Type
N/A
47 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |