Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2201 - 2250 of 4148 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710649 N/A 48
N/A 1.969 in50 mm N/A 2.765 in70.23 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Icon (for items table)
710651 N/A 32
N/A 1.969 in50 mm N/A 2.569 in65.25 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Icon (for items table)
710674 N/A 32
N/A 1.969 in50 mm N/A 2.764 in7.2 mm N/A 0.433 in11 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710703 N/A 32
N/A 1.969 in50 mm N/A 2.528 in64.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710732 N/A 40
N/A 1.969 in50 mm N/A 2.685 in68.2 mm N/A 0.354 in9 mm N/A PTFE N/A
710746 N/A 40
N/A 1.969 in50 mm N/A 2.764 in7.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A
1209 N/A 35
N/A 1.969 in50 mm N/A 2.572 in65.33 mm N/A 0.335 in8.5 mm N/A Nitrile N/A CAD Icon (for items table)
1948 N/A 35
N/A 1.969 in50 mm N/A 2.6880 in68.28 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
329BULK N/A N/A 1.975 in50.165 mm N/A 2.395 in60.833 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
329PKG N/A N/A 1.975 in50.165 mm N/A 2.395 in60.833 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
710957 N/A 40
N/A 1.978 in50.241 mm N/A 2.764 in70.206 mm N/A 0.394 in10.008 mm N/A Ethylene-Acrylic N/A
226BULK N/A N/A 1.984 in50.394 mm N/A 2.262 in57.455 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
226PKG N/A N/A 1.984 in50.394 mm N/A 2.262 in57.455 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
136BULK N/A N/A 1.987 in50.47 mm N/A 2.193 in55.702 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
136PKG N/A N/A 1.987 in50.47 mm N/A 2.193 in55.702 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
710842 N/A N/A 1.988 in50.495 mm N/A 2.988 in75.895 mm N/A 0.406 in10.312 mm N/A PTFE N/A
033BULK N/A N/A 1.989 in50.521 mm N/A 2.129 in54.077 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
033PKG N/A N/A 1.989 in50.521 mm N/A 2.129 in54.077 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
200885 N/A 200E
N/A 1.991 in50.571 mm N/A 2.975 in75.565 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
3404 N/A 75
N/A 1.996 in50.698 mm N/A 2.751 in69.875 mm N/A 0.325 in8.255 mm N/A Silicone N/A
3404V N/A 75
N/A 1.996 in50.698 mm N/A 2.751 in69.875 mm N/A 0.325 in8.255 mm N/A Fluoro-Elastomer N/A
4189H N/A 75
N/A 1.996 in50.698 mm N/A 3.12 in79.248 mm N/A 0.344 in8.738 mm N/A Fluoro-Elastomer N/A
710485 N/A 75
N/A 1.996 in50.698 mm N/A 2.753 in69.926 mm N/A 0.315 in8.001 mm N/A Polyacrylate N/A
8998 N/A 44
N/A 1.996 in50.698 mm N/A 2.878 in73.101 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
714598 N/A 86
N/A 1.998 in50.749 mm N/A 2.882 in73.203 mm N/A 0.34 in8.636 mm N/A Polyacrylate N/A
200339 N/A 200
N/A 2 in50.8 mm N/A 2.879 in73.127 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
441148 N/A 44
N/A 2 in50.8 mm N/A 3.269 in83.033 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
450083 N/A 45
N/A 2 in50.8 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450085 N/A 45
N/A 2 in50.8 mm N/A 3.001 in76.225 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450095 N/A 45
N/A 2 in50.8 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450301 N/A 45
N/A 2 in50.8 mm N/A 3.005 in76.327 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
415627 N/A 41
N/A 2 in50.8 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
331107N N/A 33
N/A 2 in50.8 mm N/A 2.7500 in69.850 mm N/A 0.375 in9.525 mm N/A Silicone N/A
331301N N/A 33
N/A 2 in50.8 mm N/A 2.566 in65.176 mm N/A 0.528 in13.411 mm N/A Polyacrylate N/A
200881 N/A 200E
N/A 2 in50.8 mm N/A 2.824 in71.73 mm N/A 0.294 in7.468 mm N/A Nitrile N/A
204506 N/A 204
N/A 2 in50.8 mm N/A 3.628 in92.151 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
204508 N/A 204
N/A 2 in50.8 mm N/A 3.066 in77.876 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
205044 N/A 205
N/A 2 in50.8 mm N/A 2.968 in75.387 mm N/A 0.5 in12.7 mm N/A Felt N/A
4148 N/A 286
N/A 2 in50.8 mm N/A 2.627 in66.726 mm N/A 0.28 in7.112 mm N/A Nitrile N/A
292594 N/A 29
N/A 2 in50.8 mm N/A 2.639 in67.031 mm N/A 0.235 in5.969 mm N/A Felt N/A
471424 N/A 47
N/A 2 in50.8 mm N/A 2.627 in66.726 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
471424V N/A 47
N/A 2 in50.8 mm N/A 2.627 in66.726 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
4598 N/A 83
N/A 2 in50.8 mm N/A 2.882 in73.203 mm N/A 0.34 in8.636 mm N/A Polyacrylate N/A
450389 N/A 45
N/A 2 in50.8 mm N/A 2.754 in69.952 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450446 N/A 45
N/A 2 in50.8 mm N/A 2.7170 in69.012 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450543V N/A 45
N/A 2 in50.8 mm N/A 2.72 in69.088 mm N/A 0.468 in11.887 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
452261H N/A 45
N/A 2 in50.8 mm N/A 2.504 in63.602 mm N/A 0.437 in11.1 mm N/A Silicone N/A CAD Icon (for items table)
470530 N/A 47
N/A 2 in50.8 mm N/A 3.001 in76.225 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
470530V N/A 47
N/A 2 in50.8 mm N/A 3.001 in76.225 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
470543 N/A 47
N/A 2 in50.8 mm N/A 2.72 in69.088 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
2201 - 2250 of 4148 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »