Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2351 - 2400 of 4148 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710912 N/A 32
N/A 2.008 in51 mm N/A 2.764 in7.2 mm N/A 0.295 in7.5 mm N/A Polyacrylate N/A CAD Icon (for items table)
710923 N/A 32
N/A 2.008 in51 mm N/A 2.606 in66.2 mm N/A 0.276 in7 mm N/A Ethylene-Acrylic N/A CAD Icon (for items table)
710932 N/A 32
N/A 2.008 in51 mm N/A 2.606 in66.2 mm N/A 0.295 in7.5 mm N/A Polyacrylate N/A CAD Icon (for items table)
710788 N/A 32
N/A 2.008 in51 mm N/A 2.567 in65.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
8316 N/A 32
N/A 2.008 in51 mm N/A 2.767 in70.28 mm N/A 0.433 in11 mm N/A Polyacrylate N/A CAD Icon (for items table)
3794 N/A 49
N/A 2.01 in51.05 mm N/A 2.655 in67.437 mm N/A 0.363 in9.22 mm N/A Nitrile N/A CAD Icon (for items table)
5797 N/A N/A 2.031 in51.587 mm N/A 4.156 in105.562 mm N/A 0.781 in19.837 mm N/A Leather N/A
710555 N/A 34
N/A 2.047 in51.994 mm N/A 2.63 in66.802 mm N/A 0.354 in8.992 mm N/A PTFE N/A CAD Icon (for items table)
710751 N/A 74
N/A 2.047 in51.994 mm N/A 3.563 in90.5 mm N/A 0.394 in10.008 mm N/A Fluoro-Elastomer N/A
1955 N/A 35
N/A 2.047 in52 mm N/A 2.571 in65.3 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Icon (for items table)
1975 N/A 32
N/A 2.047 in52 mm N/A 2.489 in63.23 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
225208 N/A 32
N/A 2.047 in52 mm N/A 2.567 in65.2 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Icon (for items table)
225210 N/A 35
N/A 2.047 in52 mm N/A 2.607 in66.23 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Icon (for items table)
225220 N/A 32
N/A 2.047 in52 mm N/A 2.6880 in68.28 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
225225 N/A 47
N/A 2.047 in52 mm N/A 2.767 in70.27 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
225230 N/A 35
N/A 2.047 in52 mm N/A 2.846 in72.28 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
225275 N/A 66
N/A 2.047 in52 mm N/A 2.957 in75.11 mm N/A 0.295 in7.5 mm N/A Nitrile N/A
4898 N/A 66
N/A 2.047 in52 mm N/A 2.603 in66.12 mm N/A 0.295 in7.5 mm N/A Nitrile N/A
4990 N/A 281
N/A 2.047 in52 mm N/A 2.6880 in68.28 mm N/A 0.276 in7 mm N/A Nitrile N/A
710107 N/A 34
N/A 2.047 in52 mm N/A 3.071 in78 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Icon (for items table)
710185 N/A 35
N/A 2.047 in52 mm N/A 3.713 in94.3 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
710187 N/A 32
N/A 2.047 in52 mm N/A 2.767 in70.27 mm N/A 0.335 in8.5 mm N/A Polyacrylate N/A CAD Icon (for items table)
710190 N/A 32
N/A 2.047 in52 mm N/A 2.694 in68.43 mm N/A 0.315 in8 mm N/A Silicone N/A CAD Icon (for items table)
710253 N/A 34
N/A 2.047 in52 mm N/A 2.48 in63.000 mm N/A 0.217 in5.5 mm N/A Nitrile N/A CAD Icon (for items table)
710292 N/A 40
N/A 2.047 in52 mm N/A 2.681 in68.1 mm N/A 0.315 in8 mm N/A Nitrile N/A
710312 N/A 32
N/A 2.047 in52 mm N/A 2.685 in68.2 mm N/A 0.512 in13 mm N/A Nitrile N/A CAD Icon (for items table)
710946 N/A 40
N/A 2.047 in52 mm N/A 2.646 in67.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710953 N/A 40
N/A 2.047 in52 mm N/A 2.9630 in75.25 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A
710527 N/A 32
N/A 2.047 in52 mm N/A 2.724 in69.2 mm N/A 0.591 in15 mm N/A Nitrile N/A CAD Icon (for items table)
710634 N/A 35
N/A 2.047 in52 mm N/A 3.079 in78.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Icon (for items table)
710722 N/A 40
N/A 2.047 in52 mm N/A 2.843 in72.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710734 N/A 40
N/A 2.047 in52 mm N/A 3.433 in87.2 mm N/A 0.406 in10.3 mm N/A Polyacrylate N/A
710744 N/A 40
N/A 2.047 in52 mm N/A 3.157 in80.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A
710745 N/A 40
N/A 2.047 in52 mm N/A 2.961 in75.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A
710777 N/A 32
N/A 2.047 in52 mm N/A 2.843 in72.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Icon (for items table)
3087 N/A N/A 2.048 in52.019 mm N/A 2.732 in69.393 mm N/A 0.59 in14.986 mm N/A Nitrile N/A
137BULK N/A N/A 2.05 in52.07 mm N/A 2.256 in57.302 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
137PKG N/A N/A 2.05 in52.07 mm N/A 2.256 in57.302 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
200110 N/A 200
N/A 2.058 in52.273 mm N/A 3.154 in80.112 mm N/A 0.27 in6.858 mm N/A Nitrile N/A
710604 N/A 32
N/A 2.058 in52.273 mm N/A 2.628 in66.751 mm N/A 0.311 in7.899 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710561 N/A 74
N/A 2.059 in52.299 mm N/A 2.852 in72.441 mm N/A 0.398 in10.109 mm N/A Fluoro-Elastomer N/A
450096 N/A 45
N/A 2.062 in52.375 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450307 N/A 45
N/A 2.062 in52.375 mm N/A 3.066 in77.876 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450311 N/A 45
N/A 2.062 in52.375 mm N/A 3.13 in79.502 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450313 N/A 45
N/A 2.062 in52.375 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450343 N/A 45
N/A 2.062 in52.375 mm N/A 3.376 in85.75 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
4162 N/A 200E
N/A 2.062 in52.375 mm N/A 3.034 in77.064 mm N/A 0.34 in8.636 mm N/A Nitrile N/A
2822V N/A 96
N/A 2.062 in52.375 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A
416738 N/A 41
N/A 2.062 in52.375 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
451948 N/A 45
N/A 2.062 in52.375 mm N/A 2.879 in73.127 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
2351 - 2400 of 4148 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »