Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 223552 |
Seal Type
N/A
32 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.452 in62.28 mm | Overall Width N/A 0.374 in9.5 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 223553 |
Seal Type
N/A
40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.452 in62.28 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 223555 |
Seal Type
N/A
47 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.525 in64.13 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 223580 |
Seal Type
N/A
40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.683 in68.16 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 3655 |
Seal Type
N/A
32 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.061 in52.35 mm | Overall Width N/A 0.305 in7.75 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 100165 |
Seal Type
N/A
74 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.256 in57.3 mm | Overall Width N/A 0.601 in15.27 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710138 |
Seal Type
N/A
40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.488 in63.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 473823 |
Seal Type
N/A
47 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.172 in55.18 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 4901 |
Seal Type
N/A
40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.452 in62.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710051 |
Seal Type
N/A
86 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 1.901 in48.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710076 |
Seal Type
N/A
35 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 1.62 in41.15 mm | Overall Width N/A 0.217 in5.5 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710151 |
Seal Type
N/A
47 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.563 in65.1 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710178 |
Seal Type
N/A
32 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 1.941 in49.3 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710197 |
Seal Type
N/A
40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.137 in54.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710199 |
Seal Type
N/A
86 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.13 in54.1 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710217 |
Seal Type
N/A
74 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.13 in54.1 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710218 |
Seal Type
N/A
32 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.209 in56.1 mm | Overall Width N/A 0.63 in16 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 710583 |
Seal Type
N/A
40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.808 in71.33 mm | Overall Width N/A 0.413 in10.5 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710616 |
Seal Type
N/A
40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.134 in54.2 mm | Overall Width N/A 0.374 in9.5 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710976 | Seal Type N/A | Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.209 in56.1 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 711008 |
Seal Type
N/A
32 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 1.858 in47.2 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A PTFE |
CAD
N/A
|
Add To Cart
Request Quote |
| 711027 |
Seal Type
N/A
32 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.055 in52.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 711041 |
Seal Type
N/A
32 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.055 in52.2 mm | Overall Width N/A 0.374 in9.5 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710314 |
Seal Type
N/A
40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.213 in56.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710315 |
Seal Type
N/A
40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.213 in56.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |