Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2401 - 2450 of 4148 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

5877 N/A 5L
N/A 2.062 in52.375 mm N/A 2.846 in72.288 mm N/A 0.45 in11.43 mm N/A Leather N/A
6077 N/A N/A 2.062 in52.375 mm N/A 3.178 in80.721 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
472012 N/A 47
N/A 2.062 in52.375 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
5756 N/A 29
N/A 2.062 in52.375 mm N/A 3.156 in80.162 mm N/A 0.24 in6.096 mm N/A Felt N/A
6954S N/A 44
N/A 2.062 in52.375 mm N/A 3.005 in76.327 mm N/A 0.31 in7.874 mm N/A Nitrile N/A CAD Icon (for items table)
473466 N/A 47
N/A 2.062 in52.375 mm N/A 3.001 in76.225 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
484064V N/A 48
N/A 2.062 in52.375 mm N/A 2.565 in65.151 mm N/A 0.313 in7.95 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
80313 N/A 200E
N/A 2.062 in52.375 mm N/A 3.31 in84.074 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
455260 N/A 45
N/A 2.062 in52.375 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
412798N N/A 41
N/A 2.062 in52.375 mm N/A 3.005 in76.327 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A CAD Icon (for items table)
710533 N/A 75
N/A 2.063 in52.4 mm N/A 3.007 in76.378 mm N/A 0.394 in10.008 mm N/A Fluoro-Elastomer N/A
200865 N/A 200E
N/A 2.065 in52.451 mm N/A 3.13 in79.502 mm N/A 0.294 in7.468 mm N/A Nitrile N/A
710175 N/A 32
N/A 2.087 in53.01 mm N/A 2.696 in68.478 mm N/A 0.276 in7.01 mm N/A Nitrile N/A CAD Icon (for items table)
710537 N/A 72
N/A 2.087 in53.01 mm N/A 3.181 in80.797 mm N/A 0.433 in10.998 mm N/A Polyacrylate N/A
710588 N/A 32
N/A 2.087 in53 mm N/A 2.882 in73.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Icon (for items table)
710589 N/A 47
N/A 2.087 in53 mm N/A 2.801 in71.136 mm N/A 0.453 in11.5 mm N/A Nitrile N/A CAD Icon (for items table)
710909 N/A 32
N/A 2.087 in53 mm N/A 2.685 in68.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710939 N/A 32
N/A 2.087 in53 mm N/A 2.803 in71.2 mm N/A 0.276 in7 mm N/A Ethylene-Acrylic N/A CAD Icon (for items table)
710522 N/A 35
N/A 2.087 in53 mm N/A 2.799 in71.1 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Icon (for items table)
710507 N/A 74
N/A 2.088 in53.035 mm N/A 2.915 in74.041 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
340900 N/A 34
N/A 2.093 in53.162 mm N/A 2.725 in69.215 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
6590S N/A 204
N/A 2.093 in53.162 mm N/A 2.721 in69.113 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
40973S N/A 4S
N/A 2.093 in53.162 mm N/A 3.156 in80.162 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
41013S N/A 4S
N/A 2.093 in53.162 mm N/A 2.754 in69.952 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
330BULK N/A N/A 2.1 in53.34 mm N/A 2.52 in64.008 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
330PKG N/A N/A 2.1 in53.34 mm N/A 2.52 in64.008 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
227BULK N/A N/A 2.109 in53.569 mm N/A 2.387 in60.63 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
227PKG N/A N/A 2.109 in53.569 mm N/A 2.387 in60.63 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
138BULK N/A N/A 2.112 in53.645 mm N/A 2.3180 in58.877 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
138PKG N/A N/A 2.112 in53.645 mm N/A 2.3180 in58.877 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
034BULK N/A N/A 2.114 in53.696 mm N/A 2.254 in57.252 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
034PKG N/A N/A 2.114 in53.696 mm N/A 2.254 in57.252 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
710653 N/A 87
N/A 2.122 in53.899 mm N/A 3.04 in77.216 mm N/A 0.43 in10.922 mm N/A Fluoro-Elastomer N/A
410308 N/A 41
N/A 2.125 in53.975 mm N/A 3.066 in77.876 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
410312 N/A 41
N/A 2.125 in53.975 mm N/A 3.13 in79.502 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
410312N N/A 41
N/A 2.125 in53.975 mm N/A 3.13 in79.502 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
440972 N/A 44
N/A 2.125 in53.975 mm N/A 3.376 in85.75 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
450115 N/A 45
N/A 2.125 in53.975 mm N/A 3.001 in76.225 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450121 N/A 45
N/A 2.125 in53.975 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450308 N/A 45
N/A 2.125 in53.975 mm N/A 3.066 in77.876 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416267 N/A 41
N/A 2.125 in53.975 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
410867N N/A 41
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A CAD Icon (for items table)
410867V N/A 41
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.437 in11.1 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
410972N N/A 41
N/A 2.125 in53.975 mm N/A 3.376 in85.75 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
413470V N/A 41
N/A 2.125 in53.975 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
415349 N/A 41
N/A 2.125 in53.975 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
39302 N/A W-H
N/A 2.125 in53.975 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A PTFE N/A
2457 N/A 74
N/A 2.125 in53.975 mm N/A 2.885 in73.279 mm N/A 0.55 in13.97 mm N/A Polyacrylate N/A
450365 N/A 45
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450639 N/A 45
N/A 2.125 in53.975 mm N/A 2.839 in72.111 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
2401 - 2450 of 4148 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »