Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 221207 |
Seal Type
N/A
35 |
Shaft Size N/A 0.472 in12 mm | Outer Diameter N/A 0.876 in22.25 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710947 | Seal Type N/A | Shaft Size N/A 0.472 in12 mm | Outer Diameter N/A 0.756 in19.2 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Ethylene-Acrylic | CAD N/A |
Add To Cart
Request Quote |
| 710543 |
Seal Type
N/A
97 |
Shaft Size N/A 0.472 in12 mm | Outer Diameter N/A 0.757 in19.23 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 710544 |
Seal Type
N/A
97 |
Shaft Size N/A 0.472 in12 mm | Outer Diameter N/A 0.757 in19.23 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 112BULK | Seal Type N/A | Shaft Size N/A 0.487 in12.37 mm | Outer Diameter N/A 0.693 in17.602 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 112PKG | Seal Type N/A | Shaft Size N/A 0.487 in12.37 mm | Outer Diameter N/A 0.693 in17.602 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 112V35 | Seal Type N/A | Shaft Size N/A 0.487 in12.37 mm | Outer Diameter N/A 0.693 in17.602 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 014BULK | Seal Type N/A | Shaft Size N/A 0.489 in12.421 mm | Outer Diameter N/A 0.629 in15.977 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 014PKG | Seal Type N/A | Shaft Size N/A 0.489 in12.421 mm | Outer Diameter N/A 0.629 in15.977 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 340771 |
Seal Type
N/A
34 |
Shaft Size N/A 0.49 in12.45 mm | Outer Diameter N/A 0.883 in22.428 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 351028 |
Seal Type
N/A
35 |
Shaft Size N/A 0.49 in12.45 mm | Outer Diameter N/A 1.132 in28.753 mm | Overall Width N/A 0.265 in6.731 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 43095S |
Seal Type
N/A
4S |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 0.753 in19.126 mm | Overall Width N/A 0.093 in2.362 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 450005 |
Seal Type
N/A
45 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 330699 |
Seal Type
N/A
33 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 0.879 in22.327 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 340847 |
Seal Type
N/A
34 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 0.756 in19.202 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 41526S |
Seal Type
N/A
4S |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 240119 |
Seal Type
N/A
24 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 1.01 in25.654 mm | Overall Width N/A 0.175 in4.445 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 471442 |
Seal Type
N/A
47 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 1.003 in25.476 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471442V |
Seal Type
N/A
47 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 1.003 in25.476 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 471472 |
Seal Type
N/A
47 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471526 |
Seal Type
N/A
47 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471526V |
Seal Type
N/A
47 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 471549 |
Seal Type
N/A
47 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 470005 |
Seal Type
N/A
47 |
Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 43080S | Seal Type N/A | Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 0.879 in22.327 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |