Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 710324 |
Seal Type
N/A
32 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 1.976 in50.2 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710329 |
Seal Type
N/A
32 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 1.976 in50.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |
| 710331 |
Seal Type
N/A
32 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.134 in54.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 710336 |
Seal Type
N/A
40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.685 in68.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710383 |
Seal Type
N/A
47 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 1.736 in44.1 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710396 |
Seal Type
N/A
40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.213 in56.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710419 |
Seal Type
N/A
68 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.491 in63.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710424 |
Seal Type
N/A
35 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.371 in60.23 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710806 |
Seal Type
N/A
40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.173 in55.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710818 |
Seal Type
N/A
86 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 1.898 in48.2 mm | Overall Width N/A 0.472 in12 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710546 |
Seal Type
N/A
74 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.807 in71.3 mm | Overall Width N/A 0.512 in13 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 713655 |
Seal Type
N/A
32 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.061 in52.35 mm | Overall Width N/A 0.305 in7.75 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 713771 |
Seal Type
N/A
35 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 1.982 in50.34 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 714436 |
Seal Type
N/A
32 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 1.898 in48.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710618 |
Seal Type
N/A
32 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 1.895 in48.13 mm | Overall Width N/A 0.394 in10 mm | Material N/A PTFE |
CAD
N/A
|
Add To Cart
Request Quote |
| 710629 |
Seal Type
N/A
40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 3 in76.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710630 |
Seal Type
N/A
40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.291 in58.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710656 |
Seal Type
N/A
74 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 3.275 in83.19 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710666 |
Seal Type
N/A
40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.213 in56.2 mm | Overall Width N/A 0.472 in12 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710702 |
Seal Type
N/A
40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.252 in57.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710724 |
Seal Type
N/A
40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 1.976 in50.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710730 |
Seal Type
N/A
32 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 1.976 in50.2 mm | Overall Width N/A 0.374 in9.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 710739 |
Seal Type
N/A
40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 1.976 in50.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710752 |
Seal Type
N/A
40 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 2.291 in58.2 mm | Overall Width N/A 0.374 in9.5 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 320249 |
Seal Type
N/A
32 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 1.898 in48.21 mm | Overall Width N/A 0.299 in7.6 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |