Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2451 - 2500 of 4148 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

450867 N/A 45
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470308N N/A 47
N/A 2.125 in53.975 mm N/A 3.066 in77.876 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
470898 N/A 47
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
470898V N/A 47
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
475080N N/A 47
N/A 2.125 in53.975 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
6380 N/A 29
N/A 2.125 in53.975 mm N/A 3.44 in87.376 mm N/A 0.625 in15.875 mm N/A Felt N/A
471950 N/A 47
N/A 2.125 in53.975 mm N/A 2.762 in70.155 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
472015 N/A 47
N/A 2.125 in53.975 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472016 N/A 47
N/A 2.125 in53.975 mm N/A 3.13 in79.502 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472409 N/A 47
N/A 2.125 in53.975 mm N/A 3.194 in81.128 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473204 N/A 47
N/A 2.125 in53.975 mm N/A 2.754 in69.952 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
6879H N/A 33
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Silicone N/A
473243 N/A 47
N/A 2.125 in53.975 mm N/A 3.256 in82.702 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473467 N/A 47
N/A 2.125 in53.975 mm N/A 3.001 in76.225 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473468 N/A 47
N/A 2.125 in53.975 mm N/A 3.066 in77.876 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
6626S N/A 4S
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
476535 N/A 47
N/A 2.125 in53.975 mm N/A 3.154 in80.112 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
710558 N/A 74
N/A 2.125 in53.975 mm N/A 2.92 in74.168 mm N/A 0.469 in11.913 mm N/A PTFE N/A
710866 N/A 86
N/A 2.125 in53.975 mm N/A 2.917 in74.092 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
710506 N/A 86
N/A 2.125 in53.975 mm N/A 2.764 in70.206 mm N/A 0.469 in11.913 mm N/A Nitrile N/A
7790H N/A 47
N/A 2.125 in53.975 mm N/A 3.198 in81.229 mm N/A 0.812 in20.625 mm N/A Silicone N/A CAD Icon (for items table)
8243 N/A N/A 2.125 in53.975 mm N/A 3.153 in80.086 mm N/A 0.5 in12.7 mm N/A Felt N/A
8430S N/A 49
N/A 2.125 in53.975 mm N/A 3.005 in76.327 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
8650S N/A 1L
N/A 2.125 in53.975 mm N/A 3.001 in76.225 mm N/A 0.687 in17.45 mm N/A Nitrile N/A
9599S N/A 47
N/A 2.125 in53.975 mm N/A 2.884 in73.254 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
30308 N/A 3L
N/A 2.125 in53.975 mm N/A 3.066 in77.876 mm N/A 0.687 in17.45 mm N/A Leather N/A
30365 N/A 3L
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.625 in15.875 mm N/A Leather N/A
39719 N/A W-H
N/A 2.125 in53.975 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A PTFE N/A
39851 N/A FW-H
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.437 in11.1 mm N/A PTFE N/A
39853 N/A FW-H
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.437 in11.1 mm N/A PTFE N/A
40566S N/A 4S
N/A 2.125 in53.975 mm N/A 2.879 in73.127 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
455080 N/A 45
N/A 2.125 in53.975 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
412015V N/A 41
N/A 2.125 in53.975 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
413469 N/A 41
N/A 2.125 in53.975 mm N/A 3.355 in85.217 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
413470 N/A 41
N/A 2.125 in53.975 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
447810 N/A 44
N/A 2.125 in53.975 mm N/A 2.879 in73.1266 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
797717 N/A N/A 2.125 in53.975 mm N/A 3.066 in77.8764 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
710073 N/A 40
N/A 2.126 in54 mm N/A 2.972 in75.489 mm N/A 0.472 in11.989 mm N/A Nitrile N/A
710652 N/A N/A 2.126 in54 mm N/A 2.879 in73.127 mm N/A 0.437 in11.1 mm N/A Fluoro-Elastomer N/A
2002 N/A 47
N/A 2.126 in54 mm N/A 2.57 in65.28 mm N/A 0.492 in12.5 mm N/A Nitrile N/A CAD Icon (for items table)
225410 N/A N/A 2.126 in54 mm N/A 2.607 in66.23 mm N/A 0.295 in7.5 mm N/A Nitrile N/A
225450 N/A 32
N/A 2.126 in54 mm N/A 3.24 in82.3 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
225460 N/A 32
N/A 2.126 in54 mm N/A 3.356 in85.25 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
710574 N/A 40
N/A 2.126 in54 mm N/A 2.53 in64.25 mm N/A 0.354 in9 mm N/A Nitrile N/A
711053 N/A 32
N/A 2.126 in54 mm N/A 2.843 in72.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710239 N/A 40
N/A 2.126 in54 mm N/A 2.726 in69.23 mm N/A 0.295 in7.5 mm N/A Polyacrylate N/A
710851 N/A 66
N/A 2.126 in54 mm N/A 3.157 in80.2 mm N/A 0.443 in11.25 mm N/A Nitrile N/A
710478 N/A 48
N/A 2.126 in54 mm N/A 2.57 in65.28 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
710638 N/A 35
N/A 2.126 in54 mm N/A 3 in76.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710694 N/A 87
N/A 2.126 in54 mm N/A 2.961 in75.2 mm N/A 0.492 in12.5 mm N/A Fluoro-Elastomer N/A
2451 - 2500 of 4148 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »