Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2501 - 2550 of 4148 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

100470 N/A 32
N/A 2.129 in54.077 mm N/A 2.846 in72.288 mm N/A 0.323 in8.204 mm N/A PTFE N/A CAD Icon (for items table)
42101S N/A 4S
N/A 2.129 in54.077 mm N/A 2.895 in73.533 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
8312 N/A 272
N/A 2.136 in54.254 mm N/A 2.91 in73.914 mm N/A 0.326 in8.28 mm N/A Nitrile N/A
4635V N/A N/A 2.141 in54.381 mm N/A 3.493 in88.722 mm N/A 0.329 in8.357 mm N/A Fluoro-Elastomer N/A
710890 N/A 32
N/A 2.146 in54.508 mm N/A 3.239 in82.271 mm N/A 0.6 in15.24 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
100058 N/A W
N/A 2.156 in54.762 mm N/A 2.885 in73.279 mm N/A 0.375 in9.525 mm N/A PTFE N/A
450621 N/A 45
N/A 2.156 in54.762 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450869 N/A 45
N/A 2.156 in54.762 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
710725 N/A 32
N/A 2.157 in54.788 mm N/A 3.067 in77.902 mm N/A 0.335 in8.509 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
225500 N/A 32
N/A 2.165 in55 mm N/A 2.689 in68.3 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
225530 N/A 35
N/A 2.165 in55 mm N/A 2.8440 in72.25 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
225535 N/A 32
N/A 2.165 in55 mm N/A 2.843 in72.2 mm N/A 0.413 in10.5 mm N/A Nitrile N/A CAD Icon (for items table)
225545 N/A 35
N/A 2.165 in55 mm N/A 2.967 in75.35 mm N/A 0.433 in11 mm N/A Nitrile N/A CAD Icon (for items table)
710127 N/A 74
N/A 2.165 in55 mm N/A 2.685 in68.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
710279 N/A 32
N/A 2.165 in55 mm N/A 2.764 in7.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710467 N/A 47
N/A 2.165 in55 mm N/A 2.961 in75.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710787 N/A 40
N/A 2.165 in55 mm N/A 6.74 in171.2 mm N/A 0.295 in7.5 mm N/A PTFE N/A
1207N N/A 49
N/A 2.165 in55 mm N/A 2.917 in74.1 mm N/A 0.362 in9.2 mm N/A Nitrile N/A CAD Icon (for items table)
139BULK N/A N/A 2.175 in55.245 mm N/A 2.381 in60.477 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
139PKG N/A N/A 2.175 in55.245 mm N/A 2.381 in60.477 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
4740 N/A 282
N/A 2.18 in55.372 mm N/A 3.004 in76.302 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
713103 N/A 69
N/A 2.18 in55.372 mm N/A 3.194 in81.128 mm N/A 0.62 in15.748 mm N/A Fluoro-Elastomer N/A
8974S N/A 49
N/A 2.18 in55.372 mm N/A 3.005 in76.327 mm N/A 0.495 in12.573 mm N/A Nitrile N/A CAD Icon (for items table)
3103 N/A 69
N/A 2.18 in55.372 mm N/A 3.194 in81.128 mm N/A 0.62 in15.748 mm N/A Nitrile N/A
710413 N/A 40
N/A 2.185 in55.499 mm N/A 3.148 in79.959 mm N/A 0.413 in10.49 mm N/A Polyacrylate N/A
710771 N/A 79
N/A 2.185 in55.499 mm N/A 3.02 in76.708 mm N/A 0.465 in11.811 mm N/A PTFE N/A
416268 N/A 41
N/A 2.187 in55.55 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
413472 N/A 41
N/A 2.187 in55.55 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
415350 N/A 41
N/A 2.187 in55.55 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450489 N/A 45
N/A 2.187 in55.55 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
470354 N/A 47
N/A 2.187 in55.55 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
6186 N/A 1L
N/A 2.187 in55.55 mm N/A 3.194 in81.128 mm N/A 0.718 in18.237 mm N/A Leather N/A
471952 N/A 47
N/A 2.187 in55.55 mm N/A 2.839 in72.111 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
472018 N/A 47
N/A 2.187 in55.55 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472020 N/A 47
N/A 2.187 in55.55 mm N/A 3.13 in79.502 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472234 N/A 47
N/A 2.187 in55.55 mm N/A 3.001 in76.225 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473244 N/A 47
N/A 2.187 in55.55 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473245 N/A 47
N/A 2.187 in55.55 mm N/A 3.256 in82.702 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473471 N/A 47
N/A 2.187 in55.55 mm N/A 3.066 in77.876 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
6636S N/A 35
N/A 2.187 in55.55 mm N/A 3.194 in81.128 mm N/A 0.687 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
476511 N/A 47
N/A 2.187 in55.55 mm N/A 5.124 in130.15 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
412943 N/A 41
N/A 2.187 in55.55 mm N/A 3.355 in85.217 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
5MR71 N/A N/A 2.188 in55.575 mm N/A 3.067 in77.902 mm N/A 0.25 in6.35 mm N/A Felt N/A
710675 N/A 79
N/A 2.197 in55.804 mm N/A 3.03 in76.962 mm N/A 0.394 in10.008 mm N/A Fluoro-Elastomer N/A
4741 N/A 79
N/A 2.2 in55.88 mm N/A 3.028 in76.911 mm N/A 0.422 in10.719 mm N/A Fluoro-Elastomer N/A
710171 N/A 47
N/A 2.2 in55.88 mm N/A 2.809 in71.349 mm N/A 0.3 in7.62 mm N/A Polyacrylate N/A CAD Icon (for items table)
3553 N/A 284
N/A 2.201 in55.905 mm N/A 2.741 in69.621 mm N/A 0.197 in5.004 mm N/A Nitrile N/A
2286 N/A 74
N/A 2.201 in55.905 mm N/A 3.523 in89.484 mm N/A 0.59 in14.986 mm N/A Nitrile N/A
710578 N/A 48
N/A 2.205 in56.007 mm N/A 2.874 in73 mm N/A 0.413 in10.49 mm N/A Polyacrylate N/A CAD Icon (for items table)
710463 N/A 32
N/A 2.205 in56.007 mm N/A 2.854 in72.492 mm N/A 0.315 in8.001 mm N/A Nitrile N/A CAD Icon (for items table)
2501 - 2550 of 4148 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »