Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 710057 |
Seal Type
N/A
48 |
Shaft Size N/A 1.417 in36 mm | Outer Diameter N/A 2.567 in65.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710152 |
Seal Type
N/A
69 |
Shaft Size N/A 1.417 in36 mm | Outer Diameter N/A 2.528 in64.2 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710592 |
Seal Type
N/A
87 |
Shaft Size N/A 1.417 in36 mm | Outer Diameter N/A 2.646 in67.2 mm | Overall Width N/A 0.472 in12 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 710252 |
Seal Type
N/A
32 |
Shaft Size N/A 1.417 in36 mm | Outer Diameter N/A 1.741 in44.23 mm | Overall Width N/A 0.197 in5 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710343 |
Seal Type
N/A
33 |
Shaft Size N/A 1.417 in36 mm | Outer Diameter N/A 1.815 in46.1 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710479 |
Seal Type
N/A
65 |
Shaft Size N/A 1.417 in36 mm | Outer Diameter N/A 2.178 in55.32 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710709 |
Seal Type
N/A
87 |
Shaft Size N/A 1.417 in36 mm | Outer Diameter N/A 2.409 in61.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Ethylene-Acrylic | CAD N/A |
Add To Cart
Request Quote |
| 6036030 | Seal Type N/A | Shaft Size N/A 1.417 in36 mm | Outer Diameter N/A 1.654 in42 mm | Overall Width N/A 0.118 in3 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 221BULK | Seal Type N/A | Shaft Size N/A 1.421 in36.093 mm | Outer Diameter N/A 1.699 in43.155 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 221PKG | Seal Type N/A | Shaft Size N/A 1.421 in36.093 mm | Outer Diameter N/A 1.699 in43.155 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 221V35 | Seal Type N/A | Shaft Size N/A 1.421 in36.093 mm | Outer Diameter N/A 1.699 in43.155 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 127BULK | Seal Type N/A | Shaft Size N/A 1.424 in36.17 mm | Outer Diameter N/A 1.63 in41.402 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 127PKG | Seal Type N/A | Shaft Size N/A 1.424 in36.17 mm | Outer Diameter N/A 1.63 in41.402 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 3395 |
Seal Type
N/A
47 |
Shaft Size N/A 1.437 in36.5 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 470062 |
Seal Type
N/A
47 |
Shaft Size N/A 1.437 in36.5 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 470808 |
Seal Type
N/A
47 |
Shaft Size N/A 1.437 in36.5 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471405 |
Seal Type
N/A
47 |
Shaft Size N/A 1.437 in36.5 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 474264 |
Seal Type
N/A
47 |
Shaft Size N/A 1.437 in36.5 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 471862 |
Seal Type
N/A
47 |
Shaft Size N/A 1.437 in36.5 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 472655 |
Seal Type
N/A
47 |
Shaft Size N/A 1.437 in36.5 mm | Outer Diameter N/A 2.316 in58.826 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 473016 |
Seal Type
N/A
47 |
Shaft Size N/A 1.437 in36.5 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 473224 |
Seal Type
N/A
47 |
Shaft Size N/A 1.437 in36.5 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 473225 |
Seal Type
N/A
47 |
Shaft Size N/A 1.437 in36.5 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 473226 |
Seal Type
N/A
47 |
Shaft Size N/A 1.437 in36.5 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 473437 |
Seal Type
N/A
47 |
Shaft Size N/A 1.437 in36.5 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |