Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2551 - 2600 of 4148 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710464 N/A 40
N/A 2.205 in56.007 mm N/A 2.854 in72.492 mm N/A 0.315 in8.001 mm N/A Nitrile N/A
1993 N/A 47
N/A 2.205 in56 mm N/A 2.885 in73.28 mm N/A 0.492 in12.5 mm N/A Nitrile N/A CAD Icon (for items table)
225650 N/A 32
N/A 2.205 in56 mm N/A 2.846 in72.29 mm N/A 0.453 in11.5 mm N/A Nitrile N/A CAD Icon (for items table)
225673 N/A 76
N/A 2.205 in56 mm N/A 2.879 in73.126 mm N/A 0.295 in7.5 mm N/A Nitrile N/A
225678 N/A N/A 2.205 in56 mm N/A 3.082 in78.28 mm N/A 0.295 in7.5 mm N/A Nitrile N/A
225885 N/A 32
N/A 2.205 in56 mm N/A 2.958 in75.13 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Icon (for items table)
710125 N/A 47
N/A 2.205 in56 mm N/A 2.921 in74.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710146 N/A 72
N/A 2.205 in56 mm N/A 2.998 in76.142 mm N/A 0.236 in6 mm N/A Nitrile N/A
4899 N/A 66
N/A 2.205 in56 mm N/A 2.958 in75.13 mm N/A 0.256 in6.5 mm N/A Nitrile N/A
710069 N/A 87
N/A 2.205 in56 mm N/A 2.843 in72.2 mm N/A 0.315 in8 mm N/A Nitrile N/A
710086 N/A 32
N/A 2.205 in56 mm N/A 4.813 in122.25 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710108 N/A 66
N/A 2.205 in56 mm N/A 2.997 in76.12 mm N/A 0.484 in12.3 mm N/A Nitrile N/A
710169 N/A 35
N/A 2.205 in56 mm N/A 2.646 in67.2 mm N/A 0.217 in5.5 mm N/A Nitrile N/A CAD Icon (for items table)
710176 N/A 87
N/A 2.205 in56 mm N/A 2.919 in74.14 mm N/A 0.335 in8.5 mm N/A Nitrile N/A
710393 N/A 32
N/A 2.205 in56 mm N/A 2.843 in72.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710924 N/A 35
N/A 2.205 in56 mm N/A 2.764 in7.2 mm N/A 0.295 in7.5 mm N/A Polyacrylate N/A CAD Icon (for items table)
712938 N/A 49
N/A 2.205 in56 mm N/A 2.883 in73.23 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
1932 N/A 49
N/A 2.205 in56 mm N/A 2.6880 in68.28 mm N/A 0.197 in5 mm N/A Nitrile N/A CAD Icon (for items table)
7568 N/A 12
N/A 2.222 in56.439 mm N/A 3.5480 in90.119 mm N/A 0.76 in19.304 mm N/A Silicone N/A
331BULK N/A N/A 2.225 in56.515 mm N/A 2.645 in67.183 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
331PKG N/A N/A 2.225 in56.515 mm N/A 2.645 in67.183 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
228BULK N/A N/A 2.234 in56.744 mm N/A 2.512 in63.805 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
228PKG N/A N/A 2.234 in56.744 mm N/A 2.512 in63.805 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
140BULK N/A N/A 2.237 in56.82 mm N/A 2.443 in62.052 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
140PKG N/A N/A 2.237 in56.82 mm N/A 2.443 in62.052 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
035BULK N/A N/A 2.239 in56.871 mm N/A 2.379 in60.427 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
035PKG N/A N/A 2.239 in56.871 mm N/A 2.379 in60.427 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
3095 N/A 69
N/A 2.24 in56.9 mm N/A 3.194 in81.128 mm N/A 0.45 in11.43 mm N/A Nitrile N/A
1984 N/A 25
N/A 2.244 in57 mm N/A 2.642 in67.11 mm N/A 0.236 in6 mm N/A Nitrile N/A
710072 N/A 75
N/A 2.244 in57 mm N/A 3.121 in79.28 mm N/A 0.354 in9 mm N/A Nitrile N/A
710104 N/A 40
N/A 2.244 in57 mm N/A 4.854 in123 mm N/A 0.433 in11 mm N/A Nitrile N/A
710998 N/A 87
N/A 2.244 in57 mm N/A 3.319 in84.3 mm N/A 0.437 in11.1 mm N/A Fluoro-Elastomer N/A
710225 N/A 48
N/A 2.244 in57 mm N/A 3.154 in80.1 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710705 N/A 32
N/A 2.244 in57 mm N/A 2.843 in72.2 mm N/A 0.335 in8.5 mm N/A Polyacrylate N/A CAD Icon (for items table)
710718 N/A 32
N/A 2.244 in57 mm N/A 2.882 in73.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
1928 N/A 47
N/A 2.244 in57 mm N/A 3.193 in81.1 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Icon (for items table)
410316 N/A 41
N/A 2.25 in57.15 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
442109 N/A 44
N/A 2.25 in57.15 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
450099 N/A 45
N/A 2.25 in57.15 mm N/A 3.355 in85.217 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450132 N/A 45
N/A 2.25 in57.15 mm N/A 3.376 in85.75 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450316 N/A 45
N/A 2.25 in57.15 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416270 N/A 41
N/A 2.25 in57.15 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
410520 N/A 41
N/A 2.25 in57.15 mm N/A 3.005 in76.327 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
410737 N/A 41
N/A 2.25 in57.15 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
41075S N/A 4S
N/A 2.25 in57.15 mm N/A 3.447 in87.554 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
411253 N/A 41
N/A 2.25 in57.15 mm N/A 3.355 in85.217 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
200763 N/A 200E
N/A 2.25 in57.15 mm N/A 3.2500 in82.550 mm N/A 0.285 in7.239 mm N/A Nitrile N/A
415234 N/A 41
N/A 2.25 in57.15 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
415254 N/A 41
N/A 2.25 in57.15 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
415259 N/A 41
N/A 2.25 in57.15 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
2551 - 2600 of 4148 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »