Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 710611 |
Seal Type
N/A
32 |
Shaft Size N/A 1.437 in36.5 mm | Outer Diameter N/A 1.992 in50.597 mm | Overall Width N/A 0.276 in7.01 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 340930 |
Seal Type
N/A
34 |
Shaft Size N/A 1.437 in36.5 mm | Outer Diameter N/A 2.006 in50.952 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 3394 |
Seal Type
N/A
32 |
Shaft Size N/A 1.44 in36.58 mm | Outer Diameter N/A 2.075 in52.705 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |
| 223750 |
Seal Type
N/A
32 |
Shaft Size N/A 1.457 in37 mm | Outer Diameter N/A 1.978 in50.25 mm | Overall Width N/A 0.236 in6 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 4989 | Seal Type N/A | Shaft Size N/A 1.457 in37 mm | Outer Diameter N/A 2.451 in62.26 mm | Overall Width N/A 0.551 in14 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710985 |
Seal Type
N/A
40 |
Shaft Size N/A 1.457 in37 mm | Outer Diameter N/A 2.409 in61.2 mm | Overall Width N/A 0.472 in12 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710228 |
Seal Type
N/A
40 |
Shaft Size N/A 1.457 in37 mm | Outer Diameter N/A 2.45 in62.23 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710259 |
Seal Type
N/A
32 |
Shaft Size N/A 1.457 in37 mm | Outer Diameter N/A 2.213 in56.2 mm | Overall Width N/A 0.492 in12.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 710353 |
Seal Type
N/A
66 |
Shaft Size N/A 1.457 in37 mm | Outer Diameter N/A 2.287 in58.1 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710355 |
Seal Type
N/A
32 |
Shaft Size N/A 1.457 in37 mm | Outer Diameter N/A 1.996 in5.7 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 710807 |
Seal Type
N/A
32 |
Shaft Size N/A 1.457 in37 mm | Outer Diameter N/A 2.134 in54.2 mm | Overall Width N/A 0.472 in12 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 710913 |
Seal Type
N/A
40 |
Shaft Size N/A 1.457 in37 mm | Outer Diameter N/A 2.213 in56.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710662 |
Seal Type
N/A
85 |
Shaft Size N/A 1.457 in37 mm | Outer Diameter N/A 3.094 in78.6 mm | Overall Width N/A 0.433 in11 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 473438 |
Seal Type
N/A
47 |
Shaft Size N/A 1.468 in37.287 mm | Outer Diameter N/A 2.379 in60.427 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 473439 |
Seal Type
N/A
47 |
Shaft Size N/A 1.468 in37.287 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710566 |
Seal Type
N/A
79 |
Shaft Size N/A 1.47 in37.34 mm | Outer Diameter N/A 2.92 in74.168 mm | Overall Width N/A 0.383 in9.728 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 325BULK | Seal Type N/A | Shaft Size N/A 1.475 in37.465 mm | Outer Diameter N/A 1.895 in48.133 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 325PKG | Seal Type N/A | Shaft Size N/A 1.475 in37.465 mm | Outer Diameter N/A 1.895 in48.133 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 325V35 | Seal Type N/A | Shaft Size N/A 1.475 in37.465 mm | Outer Diameter N/A 1.895 in48.133 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 710688 | Seal Type N/A | Shaft Size N/A 1.476 in37.49 mm | Outer Diameter N/A 2.961 in75.209 mm | Overall Width N/A 0.571 in14.503 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710304 |
Seal Type
N/A
49 |
Shaft Size N/A 1.479 in37.567 mm | Outer Diameter N/A 2.567 in65.202 mm | Overall Width N/A 0.47 in11.938 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710531 |
Seal Type
N/A
32 |
Shaft Size N/A 1.48 in37.59 mm | Outer Diameter N/A 1.941 in49.301 mm | Overall Width N/A 0.295 in7.493 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 50468 |
Seal Type
N/A
5L |
Shaft Size N/A 1.484 in37.694 mm | Outer Diameter N/A 2.258 in57.353 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
| 710441 |
Seal Type
N/A
79 |
Shaft Size N/A 1.484 in37.694 mm | Outer Diameter N/A 2.388 in60.655 mm | Overall Width N/A 0.433 in10.998 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 40468 |
Seal Type
N/A
4L |
Shaft Size N/A 1.484 in37.694 mm | Outer Diameter N/A 2.258 in57.353 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |