Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2601 - 2650 of 4148 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

43034S N/A 4S
N/A 2.25 in57.15 mm N/A 2.879 in73.127 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
450441 N/A 45
N/A 2.25 in57.15 mm N/A 3.001 in76.225 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450737 N/A 45
N/A 2.25 in57.15 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
454136N N/A 45
N/A 2.25 in57.15 mm N/A 3.355 in85.217 mm N/A 0.312 in7.925 mm N/A Polyacrylate N/A CAD Icon (for items table)
470737 N/A 47
N/A 2.25 in57.15 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470737N N/A 47
N/A 2.25 in57.15 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A CAD Icon (for items table)
471138 N/A 47
N/A 2.25 in57.15 mm N/A 3.13 in79.502 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471272 N/A 47
N/A 2.25 in57.15 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471272N N/A 47
N/A 2.25 in57.15 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Icon (for items table)
471272V N/A 47
N/A 2.25 in57.15 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471341 N/A 47
N/A 2.25 in57.15 mm N/A 3.001 in76.225 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
471341N N/A 47
N/A 2.25 in57.15 mm N/A 3.001 in76.225 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A CAD Icon (for items table)
475234N N/A 47
N/A 2.25 in57.15 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
472636 N/A 47
N/A 2.25 in57.15 mm N/A 3.256 in82.702 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472920 N/A 47
N/A 2.25 in57.15 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
55337 N/A 5L
N/A 2.25 in57.15 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Leather N/A
473473 N/A 47
N/A 2.25 in57.15 mm N/A 3.066 in77.876 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
710026 N/A N/A 2.25 in57.15 mm N/A 2.755 in69.977 mm N/A 0.25 in6.35 mm N/A Urethane N/A
710041 N/A N/A 2.25 in57.15 mm N/A 2.755 in69.977 mm N/A 0.281 in7.137 mm N/A Urethane N/A
710045 N/A VRS1
N/A 2.25 in57.15 mm N/A 2.84 in72.136 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
712250 N/A 47
N/A 2.25 in57.15 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
712512 N/A 55 N/A 2.25 in57.15 mm N/A 3.26 in82.804 mm N/A 0.551 in13.995 mm N/A Polyacrylate N/A
722109 N/A VRS1
N/A 2.25 in57.15 mm N/A 2.733 in69.418 mm N/A 0.539 in13.691 mm N/A Nitrile N/A
722250 N/A 90
N/A 2.25 in57.15 mm N/A 4.069 in103.353 mm N/A 1.092 in27.737 mm N/A Polyacrylate N/A
7937N N/A 41
N/A 2.25 in57.15 mm N/A 3.066 in77.876 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
40316S N/A 4S
N/A 2.25 in57.15 mm N/A 3.256 in82.702 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
40433S N/A 4S
N/A 2.25 in57.15 mm N/A 3.13 in79.502 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
40520S N/A 4S
N/A 2.25 in57.15 mm N/A 3.005 in76.327 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
455093 N/A 45
N/A 2.25 in57.15 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455136 N/A 45
N/A 2.25 in57.15 mm N/A 3.486 in88.544 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
341022 N/A 34
N/A 2.25 in57.15 mm N/A 2.636 in66.954 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD Icon (for items table)
411376 N/A 41
N/A 2.25 in57.15 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
412920 N/A 41
N/A 2.25 in57.15 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
412920V N/A 41
N/A 2.25 in57.15 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
370219A N/A 12
N/A 2.25 in57.15 mm N/A 3.382 in85.903 mm N/A 0.475 in12.065 mm N/A Nitrile N/A
418301 N/A 41
N/A 2.25 in57.2 mm N/A 3.505 in89.027 mm N/A 0.438 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
481191V N/A 48
N/A 2.254 in57.252 mm N/A 2.763 in70.18 mm N/A 0.34 in8.636 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
44052 N/A 4S
N/A 2.255 in57.277 mm N/A 3.317 in84.252 mm N/A 0.38 in9.652 mm N/A Nitrile N/A
39821 N/A W
N/A 2.272 in57.709 mm N/A 2.661 in67.589 mm N/A 0.25 in6.35 mm N/A PTFE N/A
493291 N/A 49
N/A 2.283 in57.988 mm N/A 3.159 in80.239 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
710684 N/A 69
N/A 2.283 in57.988 mm N/A 3.209 in81.509 mm N/A 0.492 in12.497 mm N/A Fluoro-Elastomer N/A
710740 N/A 32
N/A 2.283 in57.988 mm N/A 2.929 in74.397 mm N/A 0.315 in8.001 mm N/A Polyacrylate N/A CAD Icon (for items table)
225875 N/A 32
N/A 2.283 in58 mm N/A 2.964 in75.28 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Icon (for items table)
225880 N/A 32
N/A 2.283 in58 mm N/A 3.161 in80.28 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
710136 N/A 35
N/A 2.283 in58 mm N/A 2.9650 in75.31 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710144 N/A 40
N/A 2.283 in58 mm N/A 3.079 in78.2 mm N/A 0.394 in10 mm N/A Nitrile N/A
710183 N/A 66
N/A 2.283 in58 mm N/A 2.996 in76.1 mm N/A 0.256 in6.5 mm N/A Nitrile N/A
710575 N/A 48
N/A 2.283 in58 mm N/A 2.76 in70.1 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
710230 N/A 32
N/A 2.283 in58 mm N/A 3.001 in76.23 mm N/A 0.307 in7.8 mm N/A Nitrile N/A CAD Icon (for items table)
710268 N/A 40
N/A 2.283 in58 mm N/A 4.063 in103.2 mm N/A 0.433 in11 mm N/A Polyacrylate N/A
2601 - 2650 of 4148 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »