Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2701 - 2750 of 4148 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710637 N/A 35
N/A 2.362 in60 mm N/A 3.157 in80.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710794 N/A 32
N/A 2.362 in60 mm N/A 2.961 in75.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
142BULK N/A N/A 2.362 in59.995 mm N/A 2.568 in65.227 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
142PKG N/A N/A 2.362 in59.995 mm N/A 2.568 in65.227 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
036BULK N/A N/A 2.364 in60.046 mm N/A 2.504 in63.602 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
036PKG N/A N/A 2.364 in60.046 mm N/A 2.504 in63.602 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
4539V N/A 75
N/A 2.367 in60.122 mm N/A 3.374 in85.7 mm N/A 0.257 in6.528 mm N/A Fluoro-Elastomer N/A
710750 N/A 87
N/A 2.378 in60.401 mm N/A 3.157 in80.188 mm N/A 0.402 in10.211 mm N/A Fluoro-Elastomer N/A
710430 N/A N/A 2.394 in60.808 mm N/A 2.705 in68.707 mm N/A 0.433 in10.998 mm N/A Nitrile N/A
710528 N/A 35
N/A 2.402 in61.011 mm N/A 3.079 in78.207 mm N/A 0.531 in13.487 mm N/A Nitrile N/A CAD Icon (for items table)
226150 N/A N/A 2.402 in61 mm N/A 3.003 in76.28 mm N/A 0.394 in10 mm N/A Nitrile N/A
710170 N/A 47
N/A 2.402 in61 mm N/A 3.465 in88.000 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710572 N/A 47
N/A 2.402 in61 mm N/A 3.079 in78.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
710850 N/A 32
N/A 2.402 in61 mm N/A 2.961 in75.2 mm N/A 0.315 in8 mm N/A PTFE N/A CAD Icon (for items table)
4160 N/A 281
N/A 2.42 in61.468 mm N/A 3.005 in76.327 mm N/A 0.27 in6.858 mm N/A Nitrile N/A
710625 N/A 90
N/A 2.421 in61.493 mm N/A 3.006 in76.352 mm N/A 0.276 in7.01 mm N/A Polyacrylate N/A
710584 N/A 74
N/A 2.425 in61.595 mm N/A 3.435 in87.249 mm N/A 0.276 in7.01 mm N/A Nitrile N/A
143BULK N/A N/A 2.425 in61.595 mm N/A 2.631 in66.827 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
143PKG N/A N/A 2.425 in61.595 mm N/A 2.631 in66.827 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
4019N N/A 47
N/A 2.432 in61.773 mm N/A 3.075 in78.105 mm N/A 0.227 in5.766 mm N/A Polyacrylate N/A CAD Icon (for items table)
710755 N/A 32
N/A 2.433 in61.798 mm N/A 3.066 in77.876 mm N/A 0.453 in11.506 mm N/A Nitrile N/A CAD Icon (for items table)
410374N N/A 41
N/A 2.437 in61.9 mm N/A 3.355 in85.217 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
450104 N/A 45
N/A 2.437 in61.9 mm N/A 3.486 in88.544 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
411245 N/A 41
N/A 2.437 in61.9 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
413478 N/A 41
N/A 2.437 in61.9 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
417073 N/A 41
N/A 2.437 in61.9 mm N/A 3.5480 in90.119 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471887 N/A 47
N/A 2.437 in61.9 mm N/A 3.13 in79.502 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
3210 N/A 49
N/A 2.437 in61.9 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
455096 N/A 45
N/A 2.437 in61.9 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
411500 N/A 41
N/A 2.437 in61.9 mm N/A 3.355 in85.217 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
412040 N/A 41
N/A 2.437 in61.9 mm N/A 3.256 in82.702 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
226285 N/A 41
N/A 2.441 in62 mm N/A 3.352 in85.13 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710213 N/A 281
N/A 2.441 in62 mm N/A 3.075 in78.1 mm N/A 0.276 in7 mm N/A Nitrile N/A
710576 N/A 47
N/A 2.441 in62 mm N/A 3.079 in78.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Icon (for items table)
711028 N/A 32
N/A 2.441 in62 mm N/A 3.161 in80.28 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
710392 N/A 90
N/A 2.441 in62 mm N/A 2.917 in74.1 mm N/A 0.335 in8.5 mm N/A Nitrile N/A
710801 N/A 32
N/A 2.441 in62 mm N/A 2.961 in75.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710876 N/A 32
N/A 2.441 in62 mm N/A 2.921 in74.2 mm N/A 0.295 in7.5 mm N/A Polyacrylate N/A CAD Icon (for items table)
710906 N/A 32
N/A 2.441 in62 mm N/A 3.079 in78.2 mm N/A 0.394 in10 mm N/A Ethylene-Acrylic N/A CAD Icon (for items table)
710635 N/A N/A 2.441 in62 mm N/A 3.194 in81.127 mm N/A 0.295 in7.5 mm N/A Nitrile N/A
6575S N/A 200
N/A 2.474 in62.84 mm N/A 3.5480 in90.119 mm N/A 0.285 in7.239 mm N/A Nitrile N/A
333BULK N/A N/A 2.475 in62.865 mm N/A 2.895 in73.533 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
333PKG N/A N/A 2.475 in62.865 mm N/A 2.895 in73.533 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
6785 N/A 35
N/A 2.48 in62.99 mm N/A 3.316 in84.226 mm N/A 0.5 in12.7 mm N/A Felt N/A CAD Icon (for items table)
710483 N/A 87
N/A 2.48 in62.99 mm N/A 3.574 in90.78 mm N/A 0.51 in12.954 mm N/A Fluoro-Elastomer N/A
710577 N/A 87
N/A 2.48 in62.99 mm N/A 4.043 in102.692 mm N/A 0.486 in12.344 mm N/A Fluoro-Elastomer N/A
710980 N/A 32
N/A 2.48 in63 mm N/A 3.236 in82.2 mm N/A 0.394 in10 mm N/A Ethylene-Acrylic N/A CAD Icon (for items table)
1935 N/A 47
N/A 2.48 in63 mm N/A 3.547 in90.1 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
230BULK N/A N/A 2.484 in63.094 mm N/A 2.762 in70.155 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
230PKG N/A N/A 2.484 in63.094 mm N/A 2.762 in70.155 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
2701 - 2750 of 4148 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »