Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2751 - 2800 of 4148 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

144BULK N/A N/A 2.487 in63.17 mm N/A 2.693 in68.402 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
144PKG N/A N/A 2.487 in63.17 mm N/A 2.693 in68.402 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
037BULK N/A N/A 2.489 in63.221 mm N/A 2.629 in66.777 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
037PKG N/A N/A 2.489 in63.221 mm N/A 2.629 in66.777 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
200851 N/A 200E
N/A 2.496 in63.398 mm N/A 3.772 in95.809 mm N/A 0.315 in8.001 mm N/A Nitrile N/A
5109 N/A N/A 2.496 in63.398 mm N/A 3.248 in82.499 mm N/A 0.485 in12.319 mm N/A Nitrile N/A
43290S N/A 4S
N/A 2.5 in63.5 mm N/A 3.13 in79.502 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
442380 N/A 44
N/A 2.5 in63.5 mm N/A 3.256 in82.702 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
444042 N/A 44
N/A 2.5 in63.5 mm N/A 3.505 in89.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
450330H N/A 45
N/A 2.5 in63.5 mm N/A 3.376 in85.75 mm N/A 0.468 in11.887 mm N/A Silicone N/A CAD Icon (for items table)
416273 N/A 41
N/A 2.5 in63.5 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
416273V N/A 47
N/A 2.5 in63.5 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
410496 N/A 41
N/A 2.5 in63.5 mm N/A 3.355 in85.217 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
410519 N/A 41
N/A 2.5 in63.5 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
410752 N/A 41
N/A 2.5 in63.5 mm N/A 3.252 in82.601 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
415001 N/A 41
N/A 2.5 in63.5 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
415001N N/A 41
N/A 2.5 in63.5 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
415082 N/A 41
N/A 2.5 in63.5 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
415082N N/A 41
N/A 2.5 in63.5 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
355732 N/A 35
N/A 2.5 in63.5 mm N/A 4.26 in108.204 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
415147 N/A 41
N/A 2.5 in63.5 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
415147N N/A 41
N/A 2.5 in63.5 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
415449 N/A 41
N/A 2.5 in63.5 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
415449V N/A 41
N/A 2.5 in63.5 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
3942 N/A 284
N/A 2.5 in63.5 mm N/A 3.231 in82.067 mm N/A 0.19 in4.826 mm N/A Nitrile N/A
455655 N/A 45
N/A 2.5 in63.5 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
4250 N/A 74
N/A 2.5 in63.5 mm N/A 3.307 in83.998 mm N/A 0.465 in11.811 mm N/A Nitrile N/A
450519 N/A 45
N/A 2.5 in63.5 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
4525V N/A 72
N/A 2.5 in63.5 mm N/A 4.04 in102.616 mm N/A 0.419 in10.643 mm N/A Fluoro-Elastomer N/A
455001 N/A 45
N/A 2.5 in63.5 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
470605 N/A 47
N/A 2.5 in63.5 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471271 N/A 47
N/A 2.5 in63.5 mm N/A 3.256 in82.702 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471271V N/A 47
N/A 2.5 in63.5 mm N/A 3.256 in82.702 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472029 N/A 47
N/A 2.5 in63.5 mm N/A 3.194 in81.128 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473274 N/A 47
N/A 2.5 in63.5 mm N/A 3.433 in87.198 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473274N N/A 47
N/A 2.5 in63.5 mm N/A 3.433 in87.198 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Icon (for items table)
473476 N/A 47
N/A 2.5 in63.5 mm N/A 3.155 in80.137 mm N/A 0.315 in8.001 mm N/A Polyacrylate N/A CAD Icon (for items table)
710018 N/A N/A 2.5 in63.5 mm N/A 3.255 in82.677 mm N/A 0.375 in9.525 mm N/A Urethane N/A
710027 N/A N/A 2.5 in63.5 mm N/A 3.005 in76.327 mm N/A 0.313 in7.95 mm N/A Urethane N/A
714670 N/A 47
N/A 2.5 in63.5 mm N/A 3.504 in89.002 mm N/A 0.45 in11.43 mm N/A Polyacrylate N/A CAD Icon (for items table)
7512SSO N/A 51
N/A 2.5 in63.5 mm N/A 6.1250 in155.575 mm N/A 0.4 in10.16 mm N/A Nitrile N/A
7581H N/A 48
N/A 2.5 in63.5 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Silicone N/A CAD Icon (for items table)
80330 N/A 8L
N/A 2.5 in63.5 mm N/A 3.435 in87.249 mm N/A 0.5 in12.7 mm N/A Leather N/A
3136N N/A 47
N/A 2.5 in63.5 mm N/A 4.943 in125.552 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
39803 N/A FW-H
N/A 2.5 in63.5 mm N/A 3.135 in79.629 mm N/A 0.315 in8.001 mm N/A PTFE N/A
40337S N/A 4S
N/A 2.5 in63.5 mm N/A 3.154 in80.112 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
40555 N/A 4L
N/A 2.5 in63.5 mm N/A 3.005 in76.327 mm N/A 0.25 in6.35 mm N/A Leather N/A
40555S N/A 4S
N/A 2.5 in63.5 mm N/A 3.005 in76.327 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
100727 N/A 74
N/A 2.5 in63.5 mm N/A 4.042 in102.667 mm N/A 0.492 in12.497 mm N/A Fluoro-Elastomer N/A
455079 N/A 45
N/A 2.5 in63.5 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
2751 - 2800 of 4148 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »