Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 710120 |
Seal Type
N/A
35 |
Shaft Size N/A 1.535 in39 mm | Outer Diameter N/A 1.9800 in50.29 mm | Overall Width N/A 0.433 in11 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 710122 |
Seal Type
N/A
40 |
Shaft Size N/A 1.535 in39 mm | Outer Diameter N/A 2.252 in57.2 mm | Overall Width N/A 0.591 in15 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710123 |
Seal Type
N/A
40 |
Shaft Size N/A 1.535 in39 mm | Outer Diameter N/A 2.252 in57.2 mm | Overall Width N/A 0.433 in11 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710214 |
Seal Type
N/A
40 |
Shaft Size N/A 1.535 in39 mm | Outer Diameter N/A 2.334 in59.28 mm | Overall Width N/A 0.472 in12 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710582 |
Seal Type
N/A
32 |
Shaft Size N/A 1.535 in39 mm | Outer Diameter N/A 2.488 in63.2 mm | Overall Width N/A 0.339 in8.6 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 710338 |
Seal Type
N/A
66 |
Shaft Size N/A 1.535 in39 mm | Outer Diameter N/A 2.051 in52.1 mm | Overall Width N/A 0.236 in6 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710404 |
Seal Type
N/A
49 |
Shaft Size N/A 1.535 in39 mm | Outer Diameter N/A 2.13 in54.1 mm | Overall Width N/A 0.236 in6 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710921 |
Seal Type
N/A
40 |
Shaft Size N/A 1.535 in39 mm | Outer Diameter N/A 3.236 in82.2 mm | Overall Width N/A 0.512 in13 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710922 |
Seal Type
N/A
40 |
Shaft Size N/A 1.535 in39 mm | Outer Diameter N/A 2.37 in60.2 mm | Overall Width N/A 0.406 in10.3 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710486 |
Seal Type
N/A
32 |
Shaft Size N/A 1.535 in39 mm | Outer Diameter N/A 2.8440 in72.24 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 710632 |
Seal Type
N/A
40 |
Shaft Size N/A 1.535 in39 mm | Outer Diameter N/A 2.335 in59.32 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710738 |
Seal Type
N/A
40 |
Shaft Size N/A 1.535 in39 mm | Outer Diameter N/A 2.488 in63.2 mm | Overall Width N/A 0.413 in10.5 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 710772 |
Seal Type
N/A
40 |
Shaft Size N/A 1.535 in39 mm | Outer Diameter N/A 2.213 in56.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 324204 |
Seal Type
N/A
32 |
Shaft Size N/A 1.535 in39 mm | Outer Diameter N/A 2.259 in57.38 mm | Overall Width N/A 0.38 in9.65 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 129BULK | Seal Type N/A | Shaft Size N/A 1.549 in39.345 mm | Outer Diameter N/A 1.755 in44.577 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 129PKG | Seal Type N/A | Shaft Size N/A 1.549 in39.345 mm | Outer Diameter N/A 1.755 in44.577 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 8695S |
Seal Type
N/A
47 |
Shaft Size N/A 1.55 in39.37 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 4434V |
Seal Type
N/A
86 |
Shaft Size N/A 1.552 in39.421 mm | Outer Diameter N/A 3.166 in80.416 mm | Overall Width N/A 0.567 in14.402 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 4244 |
Seal Type
N/A
72 |
Shaft Size N/A 1.552 in39.421 mm | Outer Diameter N/A 2.402 in61.011 mm | Overall Width N/A 0.415 in10.541 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 5778V |
Seal Type
N/A
72 |
Shaft Size N/A 1.552 in39.421 mm | Outer Diameter N/A 3.165 in80.391 mm | Overall Width N/A 0.645 in16.383 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 472635 |
Seal Type
N/A
47 |
Shaft Size N/A 1.552 in39.421 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 5778 |
Seal Type
N/A
72 |
Shaft Size N/A 1.552 in39.421 mm | Outer Diameter N/A 3.165 in80.391 mm | Overall Width N/A 0.645 in16.383 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 4941V |
Seal Type
N/A
74 |
Shaft Size N/A 1.552 in39.421 mm | Outer Diameter N/A 3.165 in80.391 mm | Overall Width N/A 0.608 in15.443 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 710046 |
Seal Type
N/A
86 |
Shaft Size N/A 1.552 in39.421 mm | Outer Diameter N/A 2.452 in62.281 mm | Overall Width N/A 3.934 in99.924 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710461 |
Seal Type
N/A
72 |
Shaft Size N/A 1.552 in39.421 mm | Outer Diameter N/A 3.165 in80.391 mm | Overall Width N/A 0.63 in16.002 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |