Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2851 - 2900 of 4148 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

231PKG N/A N/A 2.609 in66.269 mm N/A 2.887 in73.33 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
146BULK N/A N/A 2.612 in66.345 mm N/A 2.818 in71.577 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
146PKG N/A N/A 2.612 in66.345 mm N/A 2.818 in71.577 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
038BULK N/A N/A 2.614 in66.396 mm N/A 2.754 in69.952 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
038PKG N/A N/A 2.614 in66.396 mm N/A 2.754 in69.952 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
200392 N/A 200
N/A 2.625 in66.675 mm N/A 3.818 in96.977 mm N/A 0.415 in10.541 mm N/A Nitrile N/A
450329 N/A 45
N/A 2.625 in66.675 mm N/A 3.356 in85.242 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
416278 N/A 41
N/A 2.625 in66.675 mm N/A 4.254 in108.052 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
410708 N/A 41
N/A 2.625 in66.675 mm N/A 3.379 in85.827 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
411143N N/A 41
N/A 2.625 in66.675 mm N/A 3.256 in82.702 mm N/A 0.437 in11.1 mm N/A Polyacrylate N/A CAD Icon (for items table)
415003 N/A 41
N/A 2.625 in66.675 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
415007 N/A 41
N/A 2.625 in66.675 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
415458 N/A 41
N/A 2.625 in66.675 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
415458V N/A 41
N/A 2.625 in66.675 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
415483 N/A 41
N/A 2.625 in66.675 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
417079 N/A 41
N/A 2.625 in66.675 mm N/A 3.5480 in90.119 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
417082 N/A 41
N/A 2.625 in66.675 mm N/A 4.008 in101.803 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
417343 N/A 41
N/A 2.625 in66.675 mm N/A 3.756 in95.402 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
455368 N/A 45
N/A 2.625 in66.675 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
418027 N/A 41
N/A 2.625 in66.675 mm N/A 4.441 in112.801 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450412 N/A 45
N/A 2.625 in66.675 mm N/A 3.486 in88.544 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
451143 N/A 45
N/A 2.625 in66.675 mm N/A 3.256 in82.702 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
455003 N/A 45
N/A 2.625 in66.675 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
475003N N/A 47
N/A 2.625 in66.675 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
475368N N/A 47
N/A 2.625 in66.675 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
475458 N/A 47
N/A 2.625 in66.675 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
712625 N/A 90
N/A 2.625 in66.675 mm N/A 4.069 in103.353 mm N/A 0.96 in24.384 mm N/A Polyacrylate N/A
9773 N/A 74
N/A 2.625 in66.675 mm N/A 4.568 in116.027 mm N/A 0.718 in18.237 mm N/A Polyacrylate N/A
127592 N/A 87
N/A 2.625 in66.675 mm N/A 3.626 in92.1 mm N/A 0.394 in10.008 mm N/A Nitrile N/A
3813 N/A 64
N/A 2.625 in66.675 mm N/A 3.7 in93.98 mm N/A 0.5 in12.7 mm N/A Silicone N/A
41163T N/A FW-H
N/A 2.625 in66.675 mm N/A 3.7 in93.98 mm N/A 0.5 in12.7 mm N/A PTFE N/A
412871 N/A 41
N/A 2.625 in66.675 mm N/A 3.355 in85.217 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
413248 N/A 41
N/A 2.625 in66.675 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
418307 N/A 41
N/A 2.625 in66.675 mm N/A 4.3750 in111.125 mm N/A 0.438 in11.1252 mm N/A Nitrile N/A CAD Icon (for items table)
418309 N/A 41
N/A 2.625 in66.675 mm N/A 3.756 in95.4024 mm N/A 0.438 in11.1252 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
5111S N/A N/A 2.63 in66.8 mm N/A 3.245 in82.423 mm N/A 0.215 in5.461 mm N/A Nitrile N/A
486857 N/A 48
N/A 2.648 in67.259 mm N/A 3.817 in96.952 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
7780N N/A 4L
N/A 2.667 in67.742 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Leather N/A
147BULK N/A N/A 2.675 in67.945 mm N/A 2.881 in73.177 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
147PKG N/A N/A 2.675 in67.945 mm N/A 2.881 in73.177 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
226840 N/A 32
N/A 2.677 in68 mm N/A 3.752 in95.3 mm N/A 0.512 in13 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710234 N/A 32
N/A 2.677 in68 mm N/A 3.316 in84.23 mm N/A 0.335 in8.5 mm N/A Polyacrylate N/A CAD Icon (for items table)
710275 N/A 40
N/A 2.677 in68 mm N/A 4.886 in124.1 mm N/A 0.453 in11.5 mm N/A Polyacrylate N/A
710334 N/A 32
N/A 2.677 in68 mm N/A 3.394 in86.200 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710446 N/A 35
N/A 2.677 in68 mm N/A 3.472 in88.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
712511 N/A 32
N/A 2.677 in68 mm N/A 3.512 in89.2 mm N/A 0.433 in11 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
365008 N/A 36
N/A 2.687 in68.25 mm N/A 3.876 in98.45 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
455434 N/A 45
N/A 2.687 in68.25 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455008 N/A 45
N/A 2.687 in68.25 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
455151 N/A 45
N/A 2.687 in68.25 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
2851 - 2900 of 4148 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »