Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
251 - 300 of 4148 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

50405 N/A 5L
N/A 0.718 in18.237 mm N/A 1.128 in28.651 mm N/A 0.375 in9.525 mm N/A Leather N/A
210BULK N/A N/A 0.734 in18.644 mm N/A 1.012 in25.705 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
210PKG N/A N/A 0.734 in18.644 mm N/A 1.012 in25.705 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
210V35 N/A N/A 0.734 in18.644 mm N/A 1.012 in25.705 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
472878 N/A 47
N/A 0.735 in18.669 mm N/A 1.252 in31.801 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
710272 N/A 32
N/A 0.736 in18.694 mm N/A 1.386 in35.204 mm N/A 0.276 in7.01 mm N/A Polyacrylate N/A CAD Icon (for items table)
473416 N/A 47
N/A 0.737 in18.72 mm N/A 1.379 in35.027 mm N/A 0.343 in8.712 mm N/A Nitrile N/A CAD Icon (for items table)
116BULK N/A N/A 0.737 in18.72 mm N/A 0.943 in23.952 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
116PKG N/A N/A 0.737 in18.72 mm N/A 0.943 in23.952 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
116V35 N/A N/A 0.737 in18.72 mm N/A 0.943 in23.952 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
018BULK N/A N/A 0.739 in18.771 mm N/A 0.879 in22.327 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
018PKG N/A N/A 0.739 in18.771 mm N/A 0.879 in22.327 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
7929S N/A 33
N/A 0.742 in18.847 mm N/A 1.067 in27.102 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
221920 N/A 32
N/A 0.748 in19 mm N/A 1.189 in30.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
221922 N/A 32
N/A 0.748 in19 mm N/A 1.268 in32.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710154 N/A 32
N/A 0.748 in19 mm N/A 1.504 in38.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710273 N/A 35
N/A 0.748 in19 mm N/A 1.387 in35.23 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
710445 N/A 35
N/A 0.748 in19 mm N/A 1.386 in35.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710805 N/A 32
N/A 0.748 in19 mm N/A 1.465 in37.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
6019030 N/A N/A 0.748 in19 mm N/A 0.984 in25 mm N/A 0.118 in3 mm N/A Nitrile N/A
450340 N/A 45
N/A 0.75 in19.05 mm N/A 1.565 in39.751 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
340495 N/A 34
N/A 0.75 in19.05 mm N/A 1.133 in28.778 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
2287 N/A 274
N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.28 in7.112 mm N/A Nitrile N/A
240735 N/A 24
N/A 0.75 in19.05 mm N/A 1.01 in25.654 mm N/A 0.156 in3.962 mm N/A Nitrile N/A
240816 N/A 24
N/A 0.75 in19.05 mm N/A 1.072 in27.229 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
254270 N/A 25
N/A 0.75 in19.05 mm N/A 1.129 in28.677 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
471498 N/A 47
N/A 0.75 in19.05 mm N/A 1.579 in40.107 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
471554 N/A 47
N/A 0.75 in19.05 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471554V N/A 47
N/A 0.75 in19.05 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
470027 N/A 47
N/A 0.75 in19.05 mm N/A 1.379 in35.027 mm N/A 0.406 in10.312 mm N/A Nitrile N/A CAD Icon (for items table)
470141 N/A 47
N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
470211 N/A 47
N/A 0.75 in19.05 mm N/A 1.628 in41.351 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
471567 N/A 47
N/A 0.75 in19.05 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471643 N/A 47
N/A 0.75 in19.05 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471684 N/A 47
N/A 0.75 in19.05 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
470390 N/A 47
N/A 0.75 in19.05 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
470895 N/A 47
N/A 0.75 in19.05 mm N/A 1.379 in35.027 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
470954 N/A 47
N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
470954V N/A 47
N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471698 N/A 47
N/A 0.75 in19.05 mm N/A 1.756 in44.602 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
472538 N/A 47
N/A 0.75 in19.05 mm N/A 2.131 in54.127 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
472649 N/A 47
N/A 0.75 in19.05 mm N/A 2.051 in52.095 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
473196 N/A 47
N/A 0.75 in19.05 mm N/A 1.787 in45.39 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
6835S N/A 33
N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
473406 N/A 47
N/A 0.75 in19.05 mm N/A 1.832 in46.533 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473407 N/A 47
N/A 0.75 in19.05 mm N/A 1.987 in50.47 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
474131 N/A 47
N/A 0.75 in19.05 mm N/A 1.306 in33.172 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
480821 N/A 48
N/A 0.75 in19.05 mm N/A 1.316 in33.426 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
480954 N/A 48
N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
480954V N/A 48
N/A 0.75 in19.05 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
251 - 300 of 4148 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »