Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2951 - 3000 of 4148 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

476283N N/A 47
N/A 2.75 in69.85 mm N/A 4.254 in108.052 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
476574N N/A 47
N/A 2.75 in69.85 mm N/A 3.942 in100.127 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
480491 N/A 48
N/A 2.75 in69.85 mm N/A 3.486 in88.544 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
485364N N/A 48
N/A 2.75 in69.85 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
710038 N/A N/A 2.75 in69.85 mm N/A 3.255 in82.677 mm N/A 0.312 in7.925 mm N/A Urethane N/A
710395 N/A 06
N/A 2.75 in69.85 mm N/A 3.784 in96.114 mm N/A 0.762 in19.355 mm N/A Nitrile N/A
P710493 N/A 34
N/A 2.75 in69.85 mm N/A 4.504 in114.402 mm N/A 1.181 in29.997 mm N/A Polyacrylate N/A CAD Icon (for items table)
P710494 N/A 34
N/A 2.75 in69.85 mm N/A 4.5000 in114.300 mm N/A 1.181 in29.997 mm N/A Polyacrylate N/A CAD Icon (for items table)
310841 N/A 31
N/A 2.75 in69.85 mm N/A 3.13 in79.502 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
455272 N/A 45
N/A 2.75 in69.85 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
370352A N/A 11
N/A 2.75 in69.85 mm N/A 3.792 in96.317 mm N/A 0.767 in19.482 mm N/A Nitrile N/A
417316V N/A 41
N/A 2.751 in69.875 mm N/A 3.756 in95.402 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
370127A N/A 06
N/A 2.752 in69.901 mm N/A 3.943 in100.152 mm N/A 0.565 in14.351 mm N/A Nitrile N/A
40392 N/A FW-H
N/A 2.756 in70.002 mm N/A 4.009 in101.829 mm N/A 0.469 in11.913 mm N/A PTFE N/A
227020 N/A 32
N/A 2.756 in70 mm N/A 3.474 in88.25 mm N/A 0.472 in12 mm N/A Silicone N/A CAD Icon (for items table)
227040 N/A 35
N/A 2.756 in70 mm N/A 3.556 in90.32 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Icon (for items table)
227045 N/A 47
N/A 2.756 in70 mm N/A 3.631 in92.23 mm N/A 0.472 in12 mm N/A Silicone N/A CAD Icon (for items table)
710456 N/A 48
N/A 2.756 in70 mm N/A 3.709 in94.2 mm N/A 0.413 in10.5 mm N/A Nitrile N/A CAD Icon (for items table)
710763 N/A 40
N/A 2.756 in70 mm N/A 4.413 in112.1 mm N/A 0.394 in10 mm N/A Nitrile N/A
1021V N/A 32
N/A 2.756 in70 mm N/A 3.441 in87.4 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710554 N/A 32
N/A 2.795 in71 mm N/A 3.354 in85.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Icon (for items table)
149BULK N/A N/A 2.8 in71.12 mm N/A 3.006 in76.352 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
149PKG N/A N/A 2.8 in71.12 mm N/A 3.006 in76.352 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
417485 N/A 41
N/A 2.812 in71.425 mm N/A 3.881 in98.577 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
455005 N/A 45
N/A 2.812 in71.425 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
475384 N/A 47
N/A 2.812 in71.425 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
411348 N/A 41
N/A 2.812 in71.425 mm N/A 4.254 in108.052 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
710075 N/A 32
N/A 2.832 in71.933 mm N/A 3.635 in92.329 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
1986 N/A 48
N/A 2.835 in72 mm N/A 3.474 in88.25 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
227235 N/A 32
N/A 2.835 in72 mm N/A 3.791 in96.28 mm N/A 0.354 in9 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
2081 N/A 41
N/A 2.843 in72.212 mm N/A 3.944 in100.178 mm N/A 0.495 in12.573 mm N/A Nitrile N/A CAD Icon (for items table)
456837V N/A 45
N/A 2.843 in72.212 mm N/A 4.008 in101.803 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710568 N/A N/A 2.847 in72.314 mm N/A 3.942 in100.127 mm N/A 0.614 in15.596 mm N/A Polyacrylate N/A
336BULK N/A N/A 2.85 in72.39 mm N/A 3.2700 in83.058 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
336PKG N/A N/A 2.85 in72.39 mm N/A 3.2700 in83.058 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
710563 N/A 47
N/A 2.854 in72.492 mm N/A 4.262 in108.255 mm N/A 0.74 in18.796 mm N/A Polyacrylate N/A CAD Icon (for items table)
710564 N/A 74
N/A 2.854 in72.492 mm N/A 3.888 in98.755 mm N/A 0.433 in10.998 mm N/A Fluoro-Elastomer N/A
710573 N/A 62
N/A 2.856 in72.542 mm N/A 3.537 in89.84 mm N/A 0.252 in6.401 mm N/A Nitrile N/A
233BULK N/A N/A 2.859 in72.619 mm N/A 3.137 in79.68 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
233PKG N/A N/A 2.859 in72.619 mm N/A 3.137 in79.68 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
150BULK N/A N/A 2.862 in72.695 mm N/A 3.068 in77.927 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
150PKG N/A N/A 2.862 in72.695 mm N/A 3.068 in77.927 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
040BULK N/A N/A 2.864 in72.746 mm N/A 3.004 in76.302 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
040PKG N/A N/A 2.864 in72.746 mm N/A 3.004 in76.302 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
710586 N/A 56
N/A 2.87 in72.9 mm N/A 3.881 in98.577 mm N/A 0.354 in8.992 mm N/A Fluoro-Elastomer N/A
710493 N/A N/A 2.874 in73 mm N/A 4.47 in113.538 mm N/A 0.827 in21.006 mm N/A Polyacrylate N/A
710494 N/A N/A 2.874 in73 mm N/A 4.47 in113.538 mm N/A 1.163 in29.54 mm N/A Polyacrylate N/A
474230 N/A 47
N/A 2.874 in73 mm N/A 3.5480 in90.12 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
416285 N/A 41
N/A 2.875 in73.025 mm N/A 4.254 in108.052 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
415303 N/A 41
N/A 2.875 in73.025 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
2951 - 3000 of 4148 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »