Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3101 - 3150 of 4148 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

455995N N/A 45
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Icon (for items table)
417487 N/A 41
N/A 3 in76.2 mm N/A 4.254 in108.052 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
417488 N/A 41
N/A 3 in76.2 mm N/A 4.381 in111.277 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
453182 N/A 45
N/A 3 in76.2 mm N/A 4.004 in101.702 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
455013 N/A 45
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
455014 N/A 45
N/A 3 in76.2 mm N/A 4.254 in108.052 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
455019 N/A 45
N/A 3 in76.2 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
55548 N/A 5L
N/A 3 in76.2 mm N/A 4.631 in117.627 mm N/A 0.5 in12.7 mm N/A Leather N/A
476023N N/A 47
N/A 3 in76.2 mm N/A 3.756 in95.402 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Icon (for items table)
477163N N/A 47
N/A 3 in76.2 mm N/A 4.506 in114.452 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
710008 N/A 74
N/A 3 in76.2 mm N/A 5.756 in146.202 mm N/A 0.84 in21.336 mm N/A Polyacrylate N/A
710028 N/A N/A 3 in76.2 mm N/A 3.505 in89.027 mm N/A 0.313 in7.95 mm N/A Urethane N/A
710457 N/A 86
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A
712000 N/A 74
N/A 3 in76.2 mm N/A 5.764 in146.406 mm N/A 0.413 in10.49 mm N/A Polyacrylate N/A
3143N N/A 74
N/A 3 in76.2 mm N/A 5.506 in139.852 mm N/A 0.531 in13.487 mm N/A Polyacrylate N/A
455086 N/A 45
N/A 3 in76.2 mm N/A 4.254 in108.052 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
455088 N/A 45
N/A 3 in76.2 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
455088V N/A 45
N/A 3 in76.2 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
455154 N/A 45
N/A 3 in76.2 mm N/A 4.13 in104.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
447813 N/A 44
N/A 3 in76.2 mm N/A 3.628 in92.1512 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
100263 N/A 08
N/A 3.003 in76.276 mm N/A 4.948 in125.679 mm N/A 0.788 in20.015 mm N/A Fluoro-Elastomer N/A
100495 N/A 08
N/A 3.003 in76.276 mm N/A 3.761 in95.529 mm N/A 0.42 in10.668 mm N/A Fluoro-Elastomer N/A
710177 N/A 87
N/A 3.031 in77 mm N/A 3.591 in91.2 mm N/A 0.236 in6 mm N/A Polyacrylate N/A
355669 N/A 35
N/A 3.04 in77.22 mm N/A 3.946 in100.228 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
455015 N/A 45
N/A 3.062 in77.775 mm N/A 4.254 in108.052 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
455020 N/A 45
N/A 3.062 in77.775 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
710707 N/A 32
N/A 3.071 in78 mm N/A 4.339 in110.2 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
338BULK N/A N/A 3.1 in78.74 mm N/A 3.52 in89.408 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
338PKG N/A N/A 3.1 in78.74 mm N/A 3.52 in89.408 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
235BULK N/A N/A 3.109 in78.969 mm N/A 3.387 in86.03 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
235PKG N/A N/A 3.109 in78.969 mm N/A 3.387 in86.03 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
416011 N/A 41
N/A 3.125 in79.375 mm N/A 4.13 in104.902 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416024 N/A 41
N/A 3.125 in79.375 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416288 N/A 41
N/A 3.125 in79.375 mm N/A 4.254 in108.052 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416297 N/A 41
N/A 3.125 in79.375 mm N/A 4.631 in117.627 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
416404 N/A 41
N/A 3.125 in79.375 mm N/A 4.008 in101.803 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
415016N N/A 41
N/A 3.125 in79.375 mm N/A 4.254 in108.052 mm N/A 0.625 in15.875 mm N/A Polyacrylate N/A CAD Icon (for items table)
415021 N/A 41
N/A 3.125 in79.375 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
415156N N/A 41
N/A 3.125 in79.375 mm N/A 4.13 in104.902 mm N/A 0.562 in14.275 mm N/A Polyacrylate N/A CAD Icon (for items table)
415394 N/A 41
N/A 3.125 in79.375 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
2260 N/A 45
N/A 3.125 in79.375 mm N/A 3.943 in100.152 mm N/A 0.512 in13.005 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
2291 N/A 41
N/A 3.125 in79.375 mm N/A 4.13 in104.902 mm N/A 0.5 in12.7 mm N/A Silicone N/A CAD Icon (for items table)
417171 N/A 41
N/A 3.125 in79.375 mm N/A 4.381 in111.277 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417172 N/A 41
N/A 3.125 in79.375 mm N/A 4.506 in114.452 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
45825S N/A 4S
N/A 3.125 in79.375 mm N/A 3.756 in95.402 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
417621 N/A 41
N/A 3.125 in79.375 mm N/A 4.13 in104.902 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
6481S N/A 51
N/A 3.125 in79.375 mm N/A 8.25 in209.55 mm N/A 1.003 in25.476 mm N/A Nitrile N/A
5751 N/A 34
N/A 3.125 in79.375 mm N/A 4.567 in116.002 mm N/A 1.198 in30.429 mm N/A Leather N/A CAD Icon (for items table)
6644 N/A 5L
N/A 3.125 in79.375 mm N/A 4.567 in116.002 mm N/A 0.76 in19.304 mm N/A Leather N/A
6649 N/A 52
N/A 3.125 in79.375 mm N/A 8.257 in209.728 mm N/A 0.571 in14.503 mm N/A Nitrile N/A
3101 - 3150 of 4148 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »