Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3151 - 3200 of 4148 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

714470 N/A 48
N/A 3.125 in79.375 mm N/A 4.008 in101.803 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
8976S N/A 49
N/A 3.125 in79.375 mm N/A 4.179 in106.147 mm N/A 0.29 in7.366 mm N/A Nitrile N/A CAD Icon (for items table)
9600S N/A N/A 3.125 in79.375 mm N/A 6.000 in152.4 mm N/A 0.955 in24.257 mm N/A Nitrile N/A
39809 N/A W-H
N/A 3.125 in79.375 mm N/A 4.13 in104.902 mm N/A 0.437 in11.1 mm N/A PTFE N/A
39817 N/A FW-H
N/A 3.125 in79.375 mm N/A 4.13 in104.902 mm N/A 0.437 in11.1 mm N/A PTFE N/A
370014A N/A 06
N/A 3.125 in79.375 mm N/A 4.506 in114.452 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
370046A N/A 06
N/A 3.125 in79.375 mm N/A 4.631 in117.627 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
370145A N/A 07
N/A 3.125 in79.375 mm N/A 4.184 in106.274 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
710106 N/A 278
N/A 3.133 in79.578 mm N/A 3.551 in90.195 mm N/A 0.366 in9.296 mm N/A Nitrile N/A
710103 N/A 278
N/A 3.142 in79.807 mm N/A 3.736 in94.894 mm N/A 0.565 in14.351 mm N/A Nitrile N/A
228005 N/A 32
N/A 3.15 in80 mm N/A 3.791 in96.28 mm N/A 0.354 in9 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
228008 N/A 32
N/A 3.15 in80 mm N/A 3.874 in98.4 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
228009 N/A 32
N/A 3.15 in80 mm N/A 3.946 in100.23 mm N/A 0.394 in10 mm N/A Silicone N/A CAD Icon (for items table)
228010 N/A 32
N/A 3.15 in80 mm N/A 3.951 in100.35 mm N/A 0.512 in13 mm N/A Polyacrylate N/A CAD Icon (for items table)
228013 N/A 32
N/A 3.15 in80 mm N/A 3.948 in100.28 mm N/A 0.335 in8.51 mm N/A Silicone N/A CAD Icon (for items table)
228015 N/A 32
N/A 3.15 in80 mm N/A 3.945 in100.2 mm N/A 0.394 in10 mm N/A Silicone N/A CAD Icon (for items table)
228020 N/A 32
N/A 3.15 in80 mm N/A 4.144 in105.27 mm N/A 0.551 in14 mm N/A Silicone N/A CAD Icon (for items table)
228025 N/A 32
N/A 3.15 in80 mm N/A 4.144 in105.26 mm N/A 0.512 in13 mm N/A Nitrile N/A CAD Icon (for items table)
710080 N/A 90
N/A 3.15 in80 mm N/A 4.456 in113.18 mm N/A 0.472 in12 mm N/A Nitrile N/A
710614 N/A 32
N/A 3.15 in80 mm N/A 3.866 in98.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710434 N/A 74
N/A 3.15 in80 mm N/A 3.988 in101.3 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
710811 N/A 34
N/A 3.15 in80 mm N/A 3.866 in98.2 mm N/A 0.579 in14.7 mm N/A PTFE N/A CAD Icon (for items table)
456799 N/A 45
N/A 3.164 in80.366 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
3385 N/A 74
N/A 3.18 in80.77 mm N/A 4.185 in106.299 mm N/A 3/4 in19.05 mm N/A Nitrile N/A
455336 N/A 45
N/A 3.187 in80.95 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
456105 N/A 45
N/A 3.187 in80.95 mm N/A 4.254 in108.052 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
417490 N/A 41
N/A 3.187 in80.95 mm N/A 4.381 in111.277 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455017N N/A 45
N/A 3.187 in80.95 mm N/A 4.254 in108.052 mm N/A 0.625 in15.875 mm N/A Polyacrylate N/A CAD Icon (for items table)
455022 N/A 45
N/A 3.187 in80.95 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
6358 N/A 47
N/A 3.187 in80.95 mm N/A 4.63 in117.602 mm N/A 0.442 in11.227 mm N/A Nitrile N/A CAD Icon (for items table)
370029A N/A 03
N/A 3.187 in80.95 mm N/A 5.006 in127.152 mm N/A 0.765 in19.431 mm N/A Nitrile N/A
710477 N/A 281
N/A 3.189 in81.001 mm N/A 3.809 in96.749 mm N/A 0.63 in16.002 mm N/A Nitrile N/A
710293 N/A 32
N/A 3.197 in81.204 mm N/A 3.52 in89.408 mm N/A 0.063 in1.6 mm N/A Nitrile N/A CAD Icon (for items table)
339BULK N/A N/A 3.225 in81.915 mm N/A 3.645 in92.583 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
339PKG N/A N/A 3.225 in81.915 mm N/A 3.645 in92.583 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
710602 N/A 32
N/A 3.228 in81.991 mm N/A 3.798 in96.469 mm N/A 0.354 in8.992 mm N/A PTFE N/A CAD Icon (for items table)
320691 N/A 32
N/A 3.228 in81.991 mm N/A 3.928 in99.771 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
40375 N/A 32
N/A 3.228 in81.991 mm N/A 3.8 in96.52 mm N/A 0.394 in10.008 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
228480 N/A 74
N/A 3.228 in82 mm N/A 4.145 in105.28 mm N/A 0.472 in12 mm N/A Silicone N/A
236BULK N/A N/A 3.234 in82.144 mm N/A 3.512 in89.205 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
236PKG N/A N/A 3.234 in82.144 mm N/A 3.512 in89.205 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
152BULK N/A N/A 3.237 in82.22 mm N/A 3.443 in87.452 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
152PKG N/A N/A 3.237 in82.22 mm N/A 3.443 in87.452 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
042BULK N/A N/A 3.239 in82.271 mm N/A 3.379 in85.827 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
042PKG N/A N/A 3.239 in82.271 mm N/A 3.379 in85.827 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
200870 N/A 200E
N/A 3.249 in82.525 mm N/A 4.488 in113.995 mm N/A 0.318 in8.077 mm N/A Nitrile N/A
415563 N/A 41
N/A 3.25 in82.55 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
415577 N/A 41
N/A 3.25 in82.55 mm N/A 4.729 in120.117 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
416470N N/A 41
N/A 3.25 in82.55 mm N/A 4.254 in108.052 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Icon (for items table)
411275V N/A 41
N/A 3.25 in82.55 mm N/A 4.254 in108.052 mm N/A 0.468 in11.887 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
3151 - 3200 of 4148 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »