Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3201 - 3250 of 4148 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

415023 N/A 41
N/A 3.25 in82.55 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
415137 N/A 41
N/A 3.25 in82.55 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
415304 N/A 41
N/A 3.25 in82.55 mm N/A 4.254 in108.052 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417181 N/A 41
N/A 3.25 in82.55 mm N/A 4.381 in111.277 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417352 N/A 41
N/A 3.25 in82.55 mm N/A 4.506 in114.452 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455328 N/A 45
N/A 3.25 in82.55 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
455566 N/A 45
N/A 3.25 in82.55 mm N/A 4.13 in104.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
456305 N/A 45
N/A 3.25 in82.55 mm N/A 4.756 in120.802 mm N/A 0.484 in12.294 mm N/A Nitrile N/A CAD Icon (for items table)
417353 N/A 41
N/A 3.25 in82.55 mm N/A 4.632 in117.653 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417433 N/A 41
N/A 3.25 in82.55 mm N/A 4.008 in101.803 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
417987N N/A 41
N/A 3.25 in82.55 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
418028 N/A 41
N/A 3.25 in82.55 mm N/A 4.506 in114.452 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
455018 N/A 45
N/A 3.25 in82.55 mm N/A 4.254 in108.052 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
55563 N/A 5S
N/A 3.25 in82.55 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A PTFE N/A
6584S N/A 74
N/A 3.25 in82.55 mm N/A 4.507 in114.478 mm N/A 0.718 in18.237 mm N/A Nitrile N/A
476470 N/A 47
N/A 3.25 in82.55 mm N/A 4.254 in108.052 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
476470V N/A 47
N/A 3.25 in82.55 mm N/A 4.254 in108.052 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710180 N/A 48
N/A 3.25 in82.55 mm N/A 3.881 in98.577 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
7208S N/A 200E
N/A 3.25 in82.55 mm N/A 4.6 in116.84 mm N/A 0.315 in8.001 mm N/A Nitrile N/A
455137 N/A 45
N/A 3.25 in82.55 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
5M643 N/A N/A 3.25 in82.55 mm N/A 4.067 in103.302 mm N/A 0.313 in7.95 mm N/A Felt N/A
370018A N/A 06
N/A 3.25 in82.55 mm N/A 4.506 in114.452 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
797724 N/A N/A 3.25 in82.55 mm N/A 4.506 in114.4524 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
100494 N/A 08
N/A 3.253 in82.626 mm N/A 4.26 in108.204 mm N/A 0.635 in16.129 mm N/A Fluoro-Elastomer N/A
100557 N/A 08
N/A 3.253 in82.626 mm N/A 5.511 in139.979 mm N/A 0.635 in16.129 mm N/A Fluoro-Elastomer N/A
228250 N/A 32
N/A 3.268 in83 mm N/A 3.945 in100.2 mm N/A 0.354 in9 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710881 N/A 32
N/A 3.268 in83 mm N/A 3.791 in96.3 mm N/A 0.354 in9 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710626 N/A N/A 3.268 in83 mm N/A 3.945 in100.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
455500 N/A 45
N/A 3.298 in83.769 mm N/A 4.13 in104.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
475500 N/A 47
N/A 3.298 in83.769 mm N/A 4.13 in104.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
228410 N/A 32
N/A 3.307 in84 mm N/A 4.106 in104.28 mm N/A 0.433 in11 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
228411 N/A 32
N/A 3.307 in84 mm N/A 4.099 in104.11 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710294 N/A 47
N/A 3.307 in84 mm N/A 3.941 in100.1 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
710363 N/A 32
N/A 3.307 in84 mm N/A 4.65 in118.1 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710621 N/A 32
N/A 3.307 in84 mm N/A 4.614 in117.2 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
416292 N/A 41
N/A 3.312 in84.125 mm N/A 4.254 in108.052 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416313 N/A 41
N/A 3.312 in84.125 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
415085 N/A 41
N/A 3.312 in84.125 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
456648 N/A 45
N/A 3.312 in84.125 mm N/A 4.506 in114.452 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
417491 N/A 41
N/A 3.312 in84.125 mm N/A 4.381 in111.277 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455024 N/A 45
N/A 3.312 in84.125 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
370013A N/A 03
N/A 3.312 in84.125 mm N/A 5.006 in127.152 mm N/A 0.937 in23.8 mm N/A Nitrile N/A
370191A N/A 06
N/A 3.312 in84.125 mm N/A 4.506 in114.452 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
477055 N/A 47
N/A 3.33 in84.58 mm N/A 4.13 in104.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
228520 N/A 35
N/A 3.346 in85 mm N/A 4.342 in110.28 mm N/A 0.472 in12 mm N/A Nitrile N/A CAD Icon (for items table)
710088 N/A 90
N/A 3.346 in85 mm N/A 5.05 in128.27 mm N/A 0.433 in11 mm N/A Nitrile N/A
710617 N/A 32
N/A 3.346 in85 mm N/A 5.173 in131.4 mm N/A 0.63 in16 mm N/A PTFE N/A CAD Icon (for items table)
711007 N/A 32
N/A 3.346 in85 mm N/A 4.145 in105.28 mm N/A 0.433 in11 mm N/A PTFE N/A CAD Icon (for items table)
710330 N/A 44
N/A 3.346 in85 mm N/A 4.417 in112.2 mm N/A 0.197 in5 mm N/A Polyacrylate N/A CAD Icon (for items table)
710848 N/A 32
N/A 3.346 in85 mm N/A 3.979 in101.07 mm N/A 0.512 in13 mm N/A PTFE N/A CAD Icon (for items table)
3201 - 3250 of 4148 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »