Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3251 - 3300 of 4148 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710849 N/A 32
N/A 3.346 in85 mm N/A 4.142 in105.2 mm N/A 0.315 in8 mm N/A PTFE N/A CAD Icon (for items table)
710879 N/A 32
N/A 3.346 in85 mm N/A 4.697 in119.3 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710882 N/A 32
N/A 3.346 in85 mm N/A 6.902 in175.3 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
716102 N/A 32
N/A 3.346 in85 mm N/A 4.145 in105.28 mm N/A 0.433 in11 mm N/A Nitrile N/A CAD Icon (for items table)
710759 N/A 32
N/A 3.346 in85 mm N/A 5.173 in131.4 mm N/A 0.618 in15.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710761 N/A 32
N/A 3.346 in85 mm N/A 4.145 in105.28 mm N/A 0.346 in8.8 mm N/A PTFE N/A CAD Icon (for items table)
710765 N/A 32
N/A 3.346 in85 mm N/A 4.145 in105.28 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710767 N/A 32
N/A 3.346 in85 mm N/A 4.064 in103.23 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
100400V N/A 08
N/A 3.35 in85.09 mm N/A 4.28 in108.712 mm N/A 0.635 in16.129 mm N/A Fluoro-Elastomer N/A
340BULK N/A N/A 3.35 in85.09 mm N/A 3.77 in95.758 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
340PKG N/A N/A 3.35 in85.09 mm N/A 3.77 in95.758 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
237BULK N/A N/A 3.359 in85.319 mm N/A 3.637 in92.38 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
237PKG N/A N/A 3.359 in85.319 mm N/A 3.637 in92.38 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
415894 N/A 41
N/A 3.375 in85.725 mm N/A 4.381 in111.277 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416294 N/A 41
N/A 3.375 in85.725 mm N/A 4.254 in108.052 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416294V N/A 41
N/A 3.375 in85.725 mm N/A 4.254 in108.052 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
416321 N/A 41
N/A 3.375 in85.725 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416327 N/A 41
N/A 3.375 in85.725 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
415025 N/A 41
N/A 3.375 in85.725 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
415164N N/A 41
N/A 3.375 in85.725 mm N/A 4.381 in111.277 mm N/A 0.625 in15.875 mm N/A Polyacrylate N/A CAD Icon (for items table)
415442 N/A 41
N/A 3.375 in85.725 mm N/A 4.13 in104.902 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
417191 N/A 41
N/A 3.375 in85.725 mm N/A 4.506 in114.452 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417354 N/A 41
N/A 3.375 in85.725 mm N/A 4.632 in117.653 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
472473 N/A 47
N/A 3.375 in85.725 mm N/A 4.381 in111.277 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
5128N N/A 32
N/A 3.375 in85.725 mm N/A 3.955 in100.457 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Icon (for items table)
476028 N/A 47
N/A 3.375 in85.725 mm N/A 4.254 in108.052 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
486567 N/A 48
N/A 3.375 in85.725 mm N/A 4.3750 in111.125 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
710077 N/A 32
N/A 3.375 in85.725 mm N/A 3.955 in100.457 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
455165 N/A 45
N/A 3.375 in85.725 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
455249 N/A 45
N/A 3.375 in85.725 mm N/A 4.693 in119.202 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
412473 N/A 41
N/A 3.375 in85.725 mm N/A 4.381 in111.277 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
710232 N/A 32
N/A 3.386 in86 mm N/A 4.104 in104.23 mm N/A 0.433 in11 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710235 N/A 32
N/A 3.386 in86 mm N/A 4.064 in103.23 mm N/A 0.394 in10 mm N/A Silicone N/A CAD Icon (for items table)
228700 N/A 32
N/A 3.425 in87 mm N/A 3.945 in100.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710569 N/A 62
N/A 3.425 in87 mm N/A 4.22 in107.2 mm N/A 0.433 in11 mm N/A Nitrile N/A
455471 N/A 45
N/A 3.437 in87.3 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
455499 N/A 45
N/A 3.437 in87.3 mm N/A 4.254 in108.052 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
455858 N/A 45
N/A 3.437 in87.3 mm N/A 4.761 in120.929 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
417492 N/A 41
N/A 3.437 in87.3 mm N/A 4.506 in114.452 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
417492V N/A 47
N/A 3.437 in87.3 mm N/A 4.506 in114.452 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
417493 N/A 41
N/A 3.437 in87.3 mm N/A 4.631 in117.627 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417494 N/A 41
N/A 3.437 in87.3 mm N/A 4.881 in123.977 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
418029 N/A 41
N/A 3.437 in87.3 mm N/A 4.254 in108.052 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
455026 N/A 45
N/A 3.437 in87.3 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
55419 N/A 5L
N/A 3.437 in87.3 mm N/A 4.506 in114.452 mm N/A 0.625 in15.875 mm N/A Leather N/A
370047A N/A 06
N/A 3.437 in87.3 mm N/A 4.761 in120.929 mm N/A 0.7 in17.78 mm N/A Nitrile N/A
710840 N/A N/A 3.445 in87.503 mm N/A 3.63 in92.202 mm N/A 0.596 in15.138 mm N/A Fluoro-Elastomer N/A
710188 N/A 32
N/A 3.465 in88 mm N/A 4.184 in106.28 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710587 N/A 32
N/A 3.465 in88 mm N/A 4.25 in107.95 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Icon (for items table)
710860 N/A 32
N/A 3.465 in88 mm N/A 4.11 in104.4 mm N/A 0.335 in8.5 mm N/A Silicone N/A CAD Icon (for items table)
3251 - 3300 of 4148 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »