Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 710246 |
Seal Type
N/A
40 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 3.554 in90.28 mm | Overall Width N/A 0.472 in12 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710286 |
Seal Type
N/A
32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.646 in67.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 710291 |
Seal Type
N/A
40 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.488 in63.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710298 |
Seal Type
N/A
40 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.488 in63.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710301 |
Seal Type
N/A
97 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.449 in62.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710442 |
Seal Type
N/A
48 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.327 in59.1 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 710845 |
Seal Type
N/A
32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.606 in66.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 710911 |
Seal Type
N/A
40 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.646 in67.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710914 |
Seal Type
N/A
40 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.291 in58.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710938 | Seal Type N/A | Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.567 in65.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710940 | Seal Type N/A | Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.134 in54.2 mm | Overall Width N/A 0.197 in5 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710517 |
Seal Type
N/A
32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.291 in58.2 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710550 |
Seal Type
N/A
32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.091 in53.12 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 710620 |
Seal Type
N/A
32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.173 in55.2 mm | Overall Width N/A 0.236 in6 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 710700 |
Seal Type
N/A
32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 3.118 in79.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 710706 |
Seal Type
N/A
74 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.843 in72.2 mm | Overall Width N/A 0.502 in12.75 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710719 |
Seal Type
N/A
32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.173 in55.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 710723 |
Seal Type
N/A
40 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.724 in69.2 mm | Overall Width N/A 0.472 in12 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 3051N |
Seal Type
N/A
33 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.17 in55.12 mm | Overall Width N/A 0.315 in8 mm | Material N/A Silicone | CAD N/A |
Add To Cart
Request Quote |
| 3774 |
Seal Type
N/A
35 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.218 in56.34 mm | Overall Width N/A 0.276 in7 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |
| 1953 |
Seal Type
N/A
32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.371 in60.22 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 450073 |
Seal Type
N/A
45 |
Shaft Size N/A 1.656 in42.062 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 450260 |
Seal Type
N/A
45 |
Shaft Size N/A 1.656 in42.062 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 472660 |
Seal Type
N/A
47 |
Shaft Size N/A 1.656 in42.062 mm | Outer Diameter N/A 2.941 in74.701 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 7457N |
Seal Type
N/A
1S |
Shaft Size N/A 1.656 in42.062 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.455 in11.557 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |