Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3351 - 3400 of 4148 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

PROWS0001A N/A 11
N/A 3.5 in88.9 mm N/A 4.855 in123.317 mm N/A 0.925 in23.495 mm N/A Nitrile N/A
370132A N/A 07
N/A 3.5 in88.9 mm N/A 4.558 in115.773 mm N/A 0.788 in20.015 mm N/A Nitrile N/A
370169A N/A 07
N/A 3.5 in88.9 mm N/A 4.761 in120.929 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
370179A N/A 07
N/A 3.5 in88.9 mm N/A 4.46 in113.284 mm N/A 0.843 in21.412 mm N/A Nitrile N/A
380001A N/A 10
N/A 3.5 in88.9 mm N/A 4.852 in123.241 mm N/A 0.91 in23.114 mm N/A PTFE N/A
447806 N/A 44
N/A 3.5 in88.9 mm N/A 4.008 in101.8032 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
229004 N/A 32
N/A 3.504 in89 mm N/A 4.299 in109.2 mm N/A 0.354 in9 mm N/A Silicone N/A CAD Icon (for items table)
710189 N/A 47
N/A 3.504 in89 mm N/A 4.142 in105.2 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710585 N/A 32
N/A 3.504 in89 mm N/A 4.26 in108.2 mm N/A 0.5 in12.7 mm N/A PTFE N/A CAD Icon (for items table)
710871 N/A 32
N/A 3.504 in89 mm N/A 4.146 in105.3 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710685 N/A N/A 3.528 in89.611 mm N/A 5.469 in138.913 mm N/A 0.654 in16.612 mm N/A Nitrile N/A
370212A N/A 11
N/A 3.539 in89.891 mm N/A 5.291 in134.391 mm N/A 0.585 in14.859 mm N/A Polyacrylate N/A
39865 N/A N/A 3.543 in89.992 mm N/A 6.22 in157.988 mm N/A 0.562 in14.275 mm N/A PTFE N/A
229005 N/A 32
N/A 3.543 in90 mm N/A 4.343 in110.31 mm N/A 0.472 in12 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
229010 N/A 32
N/A 3.543 in90 mm N/A 4.343 in110.31 mm N/A 0.335 in8.5 mm N/A Silicone N/A CAD Icon (for items table)
710571 N/A 280
N/A 3.543 in90 mm N/A 4.26 in108.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710237 N/A 32
N/A 3.543 in90 mm N/A 4.098 in104.1 mm N/A 0.433 in11 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710449 N/A 40
N/A 3.543 in90 mm N/A 5.52 in14.2 mm N/A 0.394 in10 mm N/A PTFE N/A
415711 N/A 41
N/A 3.562 in90.475 mm N/A 4.631 in117.627 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
415498 N/A 41
N/A 3.562 in90.475 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
417497 N/A 41
N/A 3.562 in90.475 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417498 N/A 41
N/A 3.562 in90.475 mm N/A 4.881 in123.977 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
55028 N/A 5L
N/A 3.562 in90.475 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Leather N/A
9584 N/A 74
N/A 3.562 in90.475 mm N/A 4.761 in120.929 mm N/A 0.55 in13.97 mm N/A Nitrile N/A
710056 N/A 47
N/A 3.583 in91 mm N/A 4.378 in111.2 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710894 N/A 32
N/A 3.583 in91 mm N/A 4.378 in111.2 mm N/A 0.295 in7.5 mm N/A Polyacrylate N/A CAD Icon (for items table)
342BULK N/A N/A 3.6 in91.44 mm N/A 4.02 in102.108 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
342PKG N/A N/A 3.6 in91.44 mm N/A 4.02 in102.108 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
239BULK N/A N/A 3.609 in91.669 mm N/A 3.887 in98.73 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
239PKG N/A N/A 3.609 in91.669 mm N/A 3.887 in98.73 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
39882 N/A FW-H
N/A 3.62 in91.95 mm N/A 4.63 in117.602 mm N/A 0.4 in10.16 mm N/A PTFE N/A
710814 N/A 32
N/A 3.622 in91.999 mm N/A 4.508 in114.503 mm N/A 0.846 in21.488 mm N/A PTFE N/A CAD Icon (for items table)
355660H N/A 35
N/A 3.622 in92 mm N/A 4.342 in110.29 mm N/A 0.394 in10 mm N/A Silicone N/A CAD Icon (for items table)
229210 N/A 32
N/A 3.622 in92 mm N/A 4.341 in110.26 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
711039 N/A 32
N/A 3.622 in92 mm N/A 4.303 in109.3 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710803 N/A 32
N/A 3.622 in92 mm N/A 4.339 in110.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710896 N/A 40
N/A 3.622 in92 mm N/A 4.299 in109.2 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A
200603 N/A 200E
N/A 3.625 in92.075 mm N/A 4.81 in122.174 mm N/A 0.395 in10.033 mm N/A Nitrile N/A
415832 N/A 41
N/A 3.625 in92.075 mm N/A 5.381 in136.677 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
415937 N/A 41
N/A 3.625 in92.075 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416047 N/A 41
N/A 3.625 in92.075 mm N/A 4.631 in117.627 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416125 N/A 41
N/A 3.625 in92.075 mm N/A 5.004 in127.102 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416332 N/A 41
N/A 3.625 in92.075 mm N/A 4.631 in117.627 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
415389 N/A 41
N/A 3.625 in92.075 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
415389N N/A 41
N/A 3.625 in92.075 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
415436 N/A 41
N/A 3.625 in92.075 mm N/A 5.756 in146.202 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
3909 N/A 35
N/A 3.625 in92.075 mm N/A 4.256 in108.102 mm N/A 0.39 in9.906 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
39703 N/A FW-H
N/A 3.625 in92.075 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A PTFE N/A
456744N N/A 45
N/A 3.625 in92.075 mm N/A 4.381 in111.277 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Icon (for items table)
417355 N/A 41
N/A 3.625 in92.075 mm N/A 4.881 in123.977 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
3351 - 3400 of 4148 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »