Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3451 - 3500 of 4148 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

417205 N/A 41
N/A 3.75 in95.25 mm N/A 4.881 in123.977 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455379 N/A 45
N/A 3.75 in95.25 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417503 N/A 41
N/A 3.75 in95.25 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455031 N/A 45
N/A 3.75 in95.25 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
475379 N/A 47
N/A 3.75 in95.25 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
713750 N/A 69
N/A 3.75 in95.25 mm N/A 4.506 in114.452 mm N/A 0.468 in11.887 mm N/A Fluoro-Elastomer N/A
39837 N/A W-H
N/A 3.75 in95.25 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A PTFE N/A
3893V N/A 45
N/A 3.75 in95.25 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710262 N/A 32
N/A 3.78 in96 mm N/A 4.577 in116.26 mm N/A 0.354 in9 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710815 N/A 32
N/A 3.78 in96 mm N/A 4.578 in116.28 mm N/A 0.472 in12 mm N/A PTFE N/A CAD Icon (for items table)
8370S N/A 4S
N/A 3.797 in96.444 mm N/A 4.506 in114.452 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
417504 N/A 41
N/A 3.812 in96.825 mm N/A 4.881 in123.977 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455032 N/A 45
N/A 3.812 in96.825 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
455189 N/A 45
N/A 3.812 in96.825 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
710858 N/A 32
N/A 3.819 in97 mm N/A 4.618 in117.3 mm N/A 0.295 in7.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
344BULK N/A N/A 3.85 in97.79 mm N/A 4.27 in108.458 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
344PKG N/A N/A 3.85 in97.79 mm N/A 4.27 in108.458 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
100085 N/A FW-H
N/A 3.858 in97.993 mm N/A 4.54 in115.316 mm N/A 0.492 in12.497 mm N/A PTFE N/A
710900 N/A 32
N/A 3.858 in98 mm N/A 4.5000 in114.300 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710520 N/A 32
N/A 3.858 in98 mm N/A 4.578 in116.28 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710669 N/A 35
N/A 3.858 in98 mm N/A 4.343 in110.3 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710789 N/A 32
N/A 3.858 in98 mm N/A 4.654 in118.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Icon (for items table)
241BULK N/A N/A 3.859 in98.019 mm N/A 4.137 in105.08 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
241PKG N/A N/A 3.859 in98.019 mm N/A 4.137 in105.08 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
415697 N/A 41
N/A 3.875 in98.425 mm N/A 5.131 in130.327 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
415958 N/A 41
N/A 3.875 in98.425 mm N/A 5.381 in136.677 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416043 N/A 41
N/A 3.875 in98.425 mm N/A 5.756 in146.202 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
416345 N/A 41
N/A 3.875 in98.425 mm N/A 5.004 in127.102 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417210 N/A 41
N/A 3.875 in98.425 mm N/A 4.756 in120.802 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
417211 N/A 41
N/A 3.875 in98.425 mm N/A 4.881 in123.977 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455547 N/A 45
N/A 3.875 in98.425 mm N/A 5.131 in130.327 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
455958 N/A 45
N/A 3.875 in98.425 mm N/A 5.381 in136.677 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417366 N/A 41
N/A 3.875 in98.425 mm N/A 5.256 in133.502 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417505 N/A 41
N/A 3.875 in98.425 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455033 N/A 45
N/A 3.875 in98.425 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
N370023A N/A 11
N/A 3.875 in98.425 mm N/A 5.704 in144.882 mm N/A 0.88 in22.352 mm N/A Nitrile N/A
370023A N/A 11
N/A 3.875 in98.425 mm N/A 5.704 in144.882 mm N/A 0.88 in22.352 mm N/A Nitrile N/A
370024A N/A 11
N/A 3.875 in98.425 mm N/A 5.5150 in140.081 mm N/A 7/8 in22.225 mm N/A Nitrile N/A
370033A N/A 06
N/A 3.875 in98.425 mm N/A 5.132 in130.353 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
370165A N/A 03
N/A 3.875 in98.425 mm N/A 5.381 in136.677 mm N/A 0.895 in22.733 mm N/A Nitrile N/A
380023A N/A 10
N/A 3.875 in98.425 mm N/A 5.703 in144.856 mm N/A 0.77 in19.558 mm N/A PTFE N/A
456618 N/A 45
N/A 3.88 in98.55 mm N/A 5.695 in144.653 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
710855 N/A 32
N/A 3.898 in99 mm N/A 4.539 in115.30 mm N/A 0.394 in10 mm N/A PTFE N/A CAD Icon (for items table)
710526 N/A 32
N/A 3.898 in99 mm N/A 4.689 in119.1 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
476517 N/A 47
N/A 3.934 in99.924 mm N/A 5.911 in150.139 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
415034 N/A 41
N/A 3.937 in100 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
415263 N/A 41
N/A 3.937 in100 mm N/A 5.381 in136.677 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417506 N/A 41
N/A 3.937 in100 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417967 N/A 41
N/A 3.937 in100 mm N/A 4.881 in123.977 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455034 N/A 45
N/A 3.937 in100 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
3451 - 3500 of 4148 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »