Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3501 - 3550 of 4148 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

6270 N/A 21
N/A 3.937 in100 mm N/A 5.377 in136.576 mm N/A 0.906 in23.012 mm N/A Nitrile N/A
710841 N/A N/A 3.937 in100 mm N/A 4.753 in120.726 mm N/A 0.81 in20.574 mm N/A PTFE N/A
710466 N/A 47
N/A 3.937 in100 mm N/A 5.133 in130.378 mm N/A 0.562 in14.275 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
455186 N/A 45
N/A 3.937 in100 mm N/A 4.881 in123.977 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
455191 N/A 45
N/A 3.937 in100 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
231003 N/A 35
N/A 3.937 in100 mm N/A 4.932 in125.28 mm N/A 0.472 in12 mm N/A Nitrile N/A CAD Icon (for items table)
231004 N/A 32
N/A 3.937 in100 mm N/A 4.729 in120.12 mm N/A 0.433 in11 mm N/A Silicone N/A CAD Icon (for items table)
710278 N/A 59
N/A 3.937 in100 mm N/A 5.713 in145.1 mm N/A 0.591 in15 mm N/A Polyacrylate N/A
710290 N/A 32
N/A 3.937 in100 mm N/A 4.89 in124.2 mm N/A 0.512 in13 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710471 N/A 32
N/A 3.937 in100 mm N/A 4.737 in120.32 mm N/A 0.374 in9.5 mm N/A Polyacrylate N/A CAD Icon (for items table)
710518 N/A 47
N/A 3.937 in100 mm N/A 4.5000 in114.300 mm N/A 0.472 in12 mm N/A Polyacrylate N/A CAD Icon (for items table)
710639 N/A 32
N/A 3.937 in100 mm N/A 4.654 in118.2 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
370008A N/A 11
N/A 3.937 in100 mm N/A 5.386 in136.804 mm N/A 1.015 in25.781 mm N/A Nitrile N/A
370009A N/A 03
N/A 3.937 in100 mm N/A 5.507 in139.878 mm N/A 0.937 in23.8 mm N/A Nitrile N/A
370371A N/A 11
N/A 3.937 in100 mm N/A 5.14 in130.556 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
380009A N/A 10
N/A 3.937 in100 mm N/A 5.511 in139.979 mm N/A 0.957 in24.308 mm N/A PTFE N/A
345BULK N/A N/A 3.975 in100.965 mm N/A 4.395 in111.633 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
345PKG N/A N/A 3.975 in100.965 mm N/A 4.395 in111.633 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
710371 N/A 25
N/A 3.976 in101 mm N/A 4.492 in114.1 mm N/A 0.394 in10 mm N/A Nitrile N/A
242BULK N/A N/A 3.984 in101.194 mm N/A 4.262 in108.255 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
242PKG N/A N/A 3.984 in101.194 mm N/A 4.262 in108.255 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
155BULK N/A N/A 3.987 in101.27 mm N/A 4.193 in106.502 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
155PKG N/A N/A 3.987 in101.27 mm N/A 4.193 in106.502 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
045BULK N/A N/A 3.989 in101.321 mm N/A 4.129 in104.877 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
045PKG N/A N/A 3.989 in101.321 mm N/A 4.129 in104.877 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
415953 N/A 41
N/A 4 in101.6 mm N/A 5.004 in127.102 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
415953V N/A 41
N/A 4 in101.6 mm N/A 5.004 in127.102 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
416130 N/A 41
N/A 4 in101.6 mm N/A 5.381 in136.677 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
327215 N/A 32
N/A 4 in101.6 mm N/A 5.006 in127.152 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
335924N N/A 33
N/A 4 in101.6 mm N/A 4.568 in116.027 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A
200947 N/A 200E
N/A 4 in101.6 mm N/A 5.56 in141.224 mm N/A 0.32 in8.128 mm N/A Nitrile N/A
415035 N/A 41
N/A 4 in101.6 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
415035V N/A 41
N/A 4 in101.6 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
415036 N/A 41
N/A 4 in101.6 mm N/A 5.506 in139.852 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
415041 N/A 41
N/A 4 in101.6 mm N/A 5.756 in146.202 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
415187 N/A 41
N/A 4 in101.6 mm N/A 4.881 in123.977 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
415192N N/A 41
N/A 4 in101.6 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
417223 N/A 41
N/A 4 in101.6 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455513 N/A 45
N/A 4 in101.6 mm N/A 5.631 in143.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455513N N/A 45
N/A 4 in101.6 mm N/A 5.631 in143.027 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
456967V N/A 45
N/A 4 in101.6 mm N/A 5.005 in127.127 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
417356 N/A 41
N/A 4 in101.6 mm N/A 5.131 in130.327 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417357 N/A 41
N/A 4 in101.6 mm N/A 5.256 in133.502 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417507 N/A 41
N/A 4 in101.6 mm N/A 5.632 in143.053 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
417509 N/A 41
N/A 4 in101.6 mm N/A 6.005 in152.527 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
45187S N/A 4S
N/A 4 in101.6 mm N/A 4.881 in123.977 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
455035 N/A 45
N/A 4 in101.6 mm N/A 5.005 in127.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
455035N N/A 45
N/A 4 in101.6 mm N/A 5.005 in127.127 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Icon (for items table)
475845 N/A 47
N/A 4 in101.6 mm N/A 5.004 in127.102 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
710022 N/A 45
N/A 4 in101.6 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Silicone N/A CAD Icon (for items table)
3501 - 3550 of 4148 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »