Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 350609 |
Seal Type
N/A
35 |
Shaft Size N/A 1.732 in44 mm | Outer Diameter N/A 2.689 in68.3 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 6044040 | Seal Type N/A | Shaft Size N/A 1.732 in44 mm | Outer Diameter N/A 2.047 in52 mm | Overall Width N/A 0.157 in4 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 5836 |
Seal Type
N/A
201 |
Shaft Size N/A 1.734 in44.044 mm | Outer Diameter N/A 2.73 in69.342 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
| 8705S |
Seal Type
N/A
277 |
Shaft Size N/A 1.734 in44.044 mm | Outer Diameter N/A 2.405 in61.087 mm | Overall Width N/A 0.23 in5.842 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 224BULK | Seal Type N/A | Shaft Size N/A 1.734 in44.044 mm | Outer Diameter N/A 2.012 in51.105 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 224PKG | Seal Type N/A | Shaft Size N/A 1.734 in44.044 mm | Outer Diameter N/A 2.012 in51.105 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 132BULK | Seal Type N/A | Shaft Size N/A 1.737 in44.12 mm | Outer Diameter N/A 1.943 in49.352 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 132PKG | Seal Type N/A | Shaft Size N/A 1.737 in44.12 mm | Outer Diameter N/A 1.943 in49.352 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 6818 |
Seal Type
N/A
71 |
Shaft Size N/A 1.739 in44.171 mm | Outer Diameter N/A 3.008 in76.403 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 8460N |
Seal Type
N/A
74 |
Shaft Size N/A 1.739 in44.171 mm | Outer Diameter N/A 3.2700 in83.058 mm | Overall Width N/A 0.593 in15.062 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 031BULK | Seal Type N/A | Shaft Size N/A 1.739 in44.171 mm | Outer Diameter N/A 1.879 in47.727 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 031PKG | Seal Type N/A | Shaft Size N/A 1.739 in44.171 mm | Outer Diameter N/A 1.879 in47.727 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 4950 |
Seal Type
N/A
88 |
Shaft Size N/A 1.748 in44.399 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.33 in8.382 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 200895 |
Seal Type
N/A
200E |
Shaft Size N/A 1.751 in44.475 mm | Outer Diameter N/A 2.608 in66.243 mm | Overall Width N/A 0.29 in7.366 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 6936S |
Seal Type
N/A
45 |
Shaft Size N/A 1.763 in44.78 mm | Outer Diameter N/A 2.416 in61.366 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710606 |
Seal Type
N/A
32 |
Shaft Size N/A 1.763 in44.78 mm | Outer Diameter N/A 2.415 in61.341 mm | Overall Width N/A 0.354 in8.992 mm | Material N/A PTFE |
CAD
N/A
|
Add To Cart
Request Quote |
| 710891 |
Seal Type
N/A
47 |
Shaft Size N/A 1.763 in44.78 mm | Outer Diameter N/A 2.421 in61.493 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 9845 |
Seal Type
N/A
47 |
Shaft Size N/A 1.763 in44.78 mm | Outer Diameter N/A 2.416 in61.366 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 9845V |
Seal Type
N/A
47 |
Shaft Size N/A 1.763 in44.78 mm | Outer Diameter N/A 2.416 in61.366 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 714075 |
Seal Type
N/A
74 |
Shaft Size N/A 1.771 in44.983 mm | Outer Diameter N/A 2.504 in63.602 mm | Overall Width N/A 0.359 in9.119 mm | Material N/A Silicone | CAD N/A |
Add To Cart
Request Quote |
| 710385 |
Seal Type
N/A
273 |
Shaft Size N/A 1.772 in45.009 mm | Outer Diameter N/A 2.175 in55.245 mm | Overall Width N/A 0.2 in5.08 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 1979 |
Seal Type
N/A
47 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.957 in75.1 mm | Overall Width N/A 0.472 in12 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 1992 |
Seal Type
N/A
47 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.563 in65.1 mm | Overall Width N/A 0.197 in5 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 224510 |
Seal Type
N/A
32 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.295 in58.3 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 224520 |
Seal Type
N/A
35 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.372 in60.25 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |