Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 710735 |
Seal Type
N/A
40 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.921 in74.2 mm | Overall Width N/A 0.433 in11 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710748 |
Seal Type
N/A
40 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.843 in72.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710768 |
Seal Type
N/A
40 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.528 in64.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| 710778 |
Seal Type
N/A
32 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.461 in62.5 mm | Overall Width N/A 0.236 in6 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 710783 |
Seal Type
N/A
32 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.252 in57.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 710786 |
Seal Type
N/A
40 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.961 in75.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| 710790 |
Seal Type
N/A
32 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.567 in65.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 320564 |
Seal Type
N/A
32 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.6880 in68.28 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 1012N |
Seal Type
N/A
35 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.453 in62.3 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 1938 | Seal Type N/A | Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.53 in64.25 mm | Overall Width N/A 0.748 in19 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 1939 | Seal Type N/A | Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.53 in64.26 mm | Overall Width N/A 0.512 in13 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 1943 |
Seal Type
N/A
44 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.848 in72.34 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710095 |
Seal Type
N/A
35 |
Shaft Size N/A 1.775 in45.085 mm | Outer Diameter N/A 1.97 in50.038 mm | Overall Width N/A 0.365 in9.271 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 450089 |
Seal Type
N/A
45 |
Shaft Size N/A 1.781 in45.237 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 450269 |
Seal Type
N/A
45 |
Shaft Size N/A 1.781 in45.237 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 450280 |
Seal Type
N/A
45 |
Shaft Size N/A 1.781 in45.237 mm | Outer Diameter N/A 2.762 in70.155 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 450285 |
Seal Type
N/A
45 |
Shaft Size N/A 1.781 in45.237 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 452742 |
Seal Type
N/A
45 |
Shaft Size N/A 1.781 in45.237 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 50266 |
Seal Type
N/A
5L |
Shaft Size N/A 1.781 in45.237 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
| 321460 |
Seal Type
N/A
32 |
Shaft Size N/A 1.781 in45.237 mm | Outer Diameter N/A 2.259 in57.379 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 39925 |
Seal Type
N/A
FW-H |
Shaft Size N/A 1.781 in45.237 mm | Outer Diameter N/A 2.505 in63.627 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
| 710963 |
Seal Type
N/A
85 |
Shaft Size N/A 1.782 in45.263 mm | Outer Diameter N/A 2.764 in70.206 mm | Overall Width N/A 0.433 in10.998 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 4918 |
Seal Type
N/A
83 |
Shaft Size N/A 1.787 in45.39 mm | Outer Diameter N/A 3.238 in82.245 mm | Overall Width N/A 0.335 in8.509 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710817 |
Seal Type
N/A
83 |
Shaft Size N/A 1.787 in45.39 mm | Outer Diameter N/A 3.237 in82.22 mm | Overall Width N/A 0.335 in8.509 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 4072N |
Seal Type
N/A
83 |
Shaft Size N/A 1.787 in45.39 mm | Outer Diameter N/A 3.238 in82.245 mm | Overall Width N/A 0.335 in8.509 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |