Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3701 - 3750 of 4148 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N370131A N/A 11
N/A 4.5 in114.3 mm N/A 5.89 in149.606 mm N/A 0.984 in24.994 mm N/A Nitrile N/A
370020A N/A 03
N/A 4.5 in114.3 mm N/A 6.007 in152.578 mm N/A 0.984 in24.994 mm N/A Nitrile N/A
370021A N/A 11
N/A 4.5 in114.3 mm N/A 6.265 in159.131 mm N/A 0.605 in15.367 mm N/A Nitrile N/A
370022A N/A 11
N/A 4.5 in114.3 mm N/A 5.764 in146.406 mm N/A 1 in25.4 mm N/A Nitrile N/A
370078A N/A 03
N/A 4.5 in114.3 mm N/A 6.629 in168.377 mm N/A 1.093 in27.762 mm N/A Nitrile N/A
370086A N/A 03
N/A 4.5 in114.3 mm N/A 6.316 in160.426 mm N/A 1.175 in29.845 mm N/A Nitrile N/A
370124A N/A 07
N/A 4.5 in114.3 mm N/A 5.384 in136.754 mm N/A 0.884 in22.454 mm N/A Nitrile N/A
370131A N/A 11
N/A 4.5 in114.3 mm N/A 5.89 in149.606 mm N/A 0.984 in24.994 mm N/A Nitrile N/A
370178A N/A 07
N/A 4.5 in114.3 mm N/A 5.5150 in140.081 mm N/A 0.675 in17.145 mm N/A Nitrile N/A
370192A N/A 03
N/A 4.5 in114.3 mm N/A 6.447 in163.754 mm N/A 0.937 in23.8 mm N/A Nitrile N/A
380022A N/A 10
N/A 4.5 in114.3 mm N/A 5.753 in146.126 mm N/A 1 in25.4 mm N/A PTFE N/A
380131A N/A 10
N/A 4.5 in114.3 mm N/A 5.889 in149.581 mm N/A 0.984 in24.994 mm N/A PTFE N/A
418305 N/A 41
N/A 4.5 in114.3 mm N/A 5.256 in133.5024 mm N/A 0.438 in11.1252 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710258 N/A 32
N/A 4.528 in115 mm N/A 5.323 in135.2 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
457585 N/A 45
N/A 4.562 in115.875 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417533 N/A 41
N/A 4.562 in115.875 mm N/A 5.756 in146.202 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417534 N/A 41
N/A 4.562 in115.875 mm N/A 6.007 in152.578 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
426BULK N/A N/A 4.6 in116.84 mm N/A 5.15 in130.81 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
426PKG N/A N/A 4.6 in116.84 mm N/A 5.15 in130.81 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
247BULK N/A N/A 4.609 in117.069 mm N/A 4.887 in124.13 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
247PKG N/A N/A 4.609 in117.069 mm N/A 4.887 in124.13 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
416156 N/A 41
N/A 4.625 in117.475 mm N/A 5.631 in143.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
416158 N/A 41
N/A 4.625 in117.475 mm N/A 6.007 in152.578 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
415064 N/A 41
N/A 4.625 in117.475 mm N/A 6.256 in158.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
415371 N/A 41
N/A 4.625 in117.475 mm N/A 5.756 in146.202 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Icon (for items table)
2505 N/A 89
N/A 4.625 in117.475 mm N/A 6.192 in157.277 mm N/A 1 1/4 in31.75 mm N/A Nitrile N/A
455685 N/A 45
N/A 4.625 in117.475 mm N/A 5.881 in149.377 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
456641 N/A 45
N/A 4.625 in117.475 mm N/A 5.506 in139.852 mm N/A 0.562 in14.275 mm N/A Silicone N/A CAD Icon (for items table)
7700S N/A 21
N/A 4.625 in117.475 mm N/A 6.629 in168.377 mm N/A 1.093 in27.762 mm N/A Nitrile N/A
370000N N/A 11
N/A 4.625 in117.475 mm N/A 6.015 in152.781 mm N/A 7/8 in22.225 mm N/A Nitrile N/A
AS0025A N/A 11
N/A 4.625 in117.475 mm N/A 6.015 in152.781 mm N/A 7/8 in22.225 mm N/A Nitrile N/A
N370025A N/A 11
N/A 4.625 in117.475 mm N/A 6.015 in152.781 mm N/A 7/8 in22.225 mm N/A Nitrile N/A
N380025A N/A 10
N/A 4.625 in117.475 mm N/A 6.011 in152.679 mm N/A 0.937 in23.8 mm N/A PTFE N/A
P370025A N/A 11
N/A 4.625 in117.475 mm N/A 6.015 in152.781 mm N/A 7/8 in22.225 mm N/A Nitrile N/A
P380025A N/A 10
N/A 4.625 in117.475 mm N/A 6.011 in152.679 mm N/A 0.937 in23.8 mm N/A PTFE N/A
PROWS0025A N/A 11
N/A 4.625 in117.475 mm N/A 6.015 in152.781 mm N/A 7/8 in22.225 mm N/A Nitrile N/A
370025A N/A 11
N/A 4.625 in117.475 mm N/A 6.015 in152.781 mm N/A 7/8 in22.225 mm N/A Nitrile N/A
370051A N/A 03
N/A 4.625 in117.475 mm N/A 6.629 in168.377 mm N/A 1.093 in27.762 mm N/A Nitrile N/A
380025A N/A 10
N/A 4.625 in117.475 mm N/A 6.011 in152.679 mm N/A 0.937 in23.8 mm N/A PTFE N/A
386025A N/A 13 N/A 4.625 in117.475 mm N/A 6.024 in153.01 mm N/A 0.58 in14.732 mm N/A PTFE N/A
458301 N/A 45
N/A 4.625 in117.475 mm N/A 5.631 in143.0274 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
370026A N/A 03
N/A 4.635 in117.729 mm N/A 6.014 in152.756 mm N/A 0.937 in23.8 mm N/A Nitrile N/A
710901 N/A 32
N/A 4.646 in118.008 mm N/A 5.762 in146.355 mm N/A 3/4 in19.05 mm N/A PTFE N/A CAD Icon (for items table)
39952 N/A FW-H
N/A 4.646 in118.008 mm N/A 5.756 in146.202 mm N/A 0.5 in12.7 mm N/A PTFE N/A
710089 N/A 90
N/A 4.646 in118 mm N/A 6.843 in173.8 mm N/A 1.102 in28 mm N/A Nitrile N/A
415284 N/A 41
N/A 4.687 in119.05 mm N/A 5.756 in146.202 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
455378H N/A 45
N/A 4.687 in119.05 mm N/A 5.756 in146.202 mm N/A 0.562 in14.275 mm N/A Silicone N/A CAD Icon (for items table)
45637S N/A 4S
N/A 4.687 in119.05 mm N/A 6.007 in152.578 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
417535 N/A 41
N/A 4.687 in119.05 mm N/A 6.007 in152.578 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
417536 N/A 41
N/A 4.687 in119.05 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
3701 - 3750 of 4148 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »