Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 6960 |
Seal Type
N/A
4L |
Shaft Size N/A 1.83 in46.48 mm | Outer Diameter N/A 2.574 in65.38 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
| 710397 | Seal Type N/A | Shaft Size N/A 1.831 in46.507 mm | Outer Diameter N/A 3.551 in90.195 mm | Overall Width N/A 0.433 in10.998 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710830 |
Seal Type
N/A
74 |
Shaft Size N/A 1.835 in46.609 mm | Outer Diameter N/A 2.878 in73.101 mm | Overall Width N/A 0.283 in7.188 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 291295 |
Seal Type
N/A
29 |
Shaft Size N/A 1.843 in46.812 mm | Outer Diameter N/A 2.404 in61.062 mm | Overall Width N/A 0.235 in5.969 mm | Material N/A Felt | CAD N/A |
Add To Cart
Request Quote |
| 470331N |
Seal Type
N/A
47 |
Shaft Size N/A 1.843 in46.812 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 471841 |
Seal Type
N/A
47 |
Shaft Size N/A 1.843 in46.812 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 473451 |
Seal Type
N/A
47 |
Shaft Size N/A 1.843 in46.812 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 473452 |
Seal Type
N/A
47 |
Shaft Size N/A 1.843 in46.812 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 473453 |
Seal Type
N/A
47 |
Shaft Size N/A 1.843 in46.812 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 714675 |
Seal Type
N/A
74 |
Shaft Size N/A 1.844 in46.838 mm | Outer Diameter N/A 2.753 in69.926 mm | Overall Width N/A 0.425 in10.795 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 710741 |
Seal Type
N/A
74 |
Shaft Size N/A 1.844 in46.838 mm | Outer Diameter N/A 3.068 in77.927 mm | Overall Width N/A 0.535 in13.589 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 100552 |
Seal Type
N/A
74 |
Shaft Size N/A 1.844 in46.838 mm | Outer Diameter N/A 2.872 in72.949 mm | Overall Width N/A 0.425 in10.795 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 710595 |
Seal Type
N/A
40 |
Shaft Size N/A 1.85 in46.99 mm | Outer Diameter N/A 3.161 in80.289 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 710337 |
Seal Type
N/A
40 |
Shaft Size N/A 1.85 in46.99 mm | Outer Diameter N/A 2.85 in72.39 mm | Overall Width N/A 0.236 in5.994 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710501 |
Seal Type
N/A
48 |
Shaft Size N/A 1.85 in46.99 mm | Outer Diameter N/A 2.445 in62.103 mm | Overall Width N/A 0.405 in10.287 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 224772 |
Seal Type
N/A
40 |
Shaft Size N/A 1.85 in47 mm | Outer Diameter N/A 2.8440 in72.23 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 3606 |
Seal Type
N/A
7S |
Shaft Size N/A 1.85 in47 mm | Outer Diameter N/A 2.722 in69.14 mm | Overall Width N/A 0.398 in10.1 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710143 |
Seal Type
N/A
86 |
Shaft Size N/A 1.85 in47 mm | Outer Diameter N/A 3.315 in84.2 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710150 |
Seal Type
N/A
51 |
Shaft Size N/A 1.85 in47 mm | Outer Diameter N/A 2.276 in57.8 mm | Overall Width N/A 0.5 in13 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710184 |
Seal Type
N/A
47 |
Shaft Size N/A 1.85 in47 mm | Outer Diameter N/A 2.213 in56.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 710191 |
Seal Type
N/A
25 |
Shaft Size N/A 1.85 in47 mm | Outer Diameter N/A 2.523 in64.08 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710215 |
Seal Type
N/A
66 |
Shaft Size N/A 1.85 in47 mm | Outer Diameter N/A 2.602 in66.1 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710596 |
Seal Type
N/A
40 |
Shaft Size N/A 1.85 in47 mm | Outer Diameter N/A 2.726 in69.24 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710886 |
Seal Type
N/A
32 |
Shaft Size N/A 1.85 in47 mm | Outer Diameter N/A 2.409 in61.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 710907 |
Seal Type
N/A
47 |
Shaft Size N/A 1.85 in47 mm | Outer Diameter N/A 2.528 in64.2 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |