Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
4101 - 4148 of 4148 | Results Per Page | View | Unit of Measure
« 81 82 83 
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

417606 N/A 41
N/A 9.5 in241.3 mm N/A 11.508 in292.303 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
9555S N/A 74
N/A 9.5 in241.3 mm N/A 12.509 in317.729 mm N/A 0.687 in17.45 mm N/A Nitrile N/A
416381 N/A 41
N/A 9.625 in244.475 mm N/A 12.758 in324.053 mm N/A 1 1/4 in31.75 mm N/A Nitrile N/A CAD Icon (for items table)
273BULK N/A N/A 9.734 in247.244 mm N/A 10.012 in254.305 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
273PKG N/A N/A 9.734 in247.244 mm N/A 10.012 in254.305 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
55078S N/A 5S
N/A 9.75 in247.65 mm N/A 11.26 in286.004 mm N/A 3/4 in19.05 mm N/A Nitrile N/A
2792 N/A 33
N/A 9.91 in251.71 mm N/A 11.005 in279.527 mm N/A 0.625 in15.875 mm N/A Nitrile N/A
449BULK N/A N/A 9.975 in253.365 mm N/A 10.525 in267.335 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
449PKG N/A N/A 9.975 in253.365 mm N/A 10.525 in267.335 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
274BULK N/A N/A 9.984 in253.594 mm N/A 10.262 in260.655 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
274PKG N/A N/A 9.984 in253.594 mm N/A 10.262 in260.655 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
417020 N/A 41
N/A 10 in254 mm N/A 12.008 in305.003 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
417605 N/A 41
N/A 10 in254 mm N/A 11.008 in279.603 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
417570 N/A 41
N/A 10.25 in260.35 mm N/A 12.26 in311.404 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Icon (for items table)
450BULK N/A N/A 10.475 in266.065 mm N/A 11.025 in280.035 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
450PKG N/A N/A 10.475 in266.065 mm N/A 11.025 in280.035 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
415227 N/A 41
N/A 10.5 in266.7 mm N/A 12.508 in317.703 mm N/A 1 in25.4 mm N/A Nitrile N/A CAD Icon (for items table)
457997 N/A 45
N/A 10.5 in266.7 mm N/A 12.008 in305.003 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
416383 N/A 41
N/A 10.75 in273.05 mm N/A 13.381 in339.877 mm N/A 1 1/4 in31.75 mm N/A Nitrile N/A CAD Icon (for items table)
451BULK N/A N/A 10.975 in278.765 mm N/A 11.525 in292.735 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
451PKG N/A N/A 10.975 in278.765 mm N/A 11.525 in292.735 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
415482 N/A 41
N/A 11 in279.4 mm N/A 13.01 in330.454 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Icon (for items table)
417571 N/A 41
N/A 11 in279.4 mm N/A 12.51 in317.754 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Icon (for items table)
39899 N/A N/A 11.22 in284.99 mm N/A 12.26 in311.404 mm N/A 0.945 in24.003 mm N/A PTFE N/A
39900 N/A N/A 11.22 in284.99 mm N/A 12.26 in311.404 mm N/A 0.945 in24.003 mm N/A PTFE N/A
452BULK N/A N/A 11.475 in291.465 mm N/A 12.025 in305.435 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
452PKG N/A N/A 11.475 in291.465 mm N/A 12.025 in305.435 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
415076 N/A 41
N/A 11.5 in292.1 mm N/A 13.508 in343.103 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Icon (for items table)
415077 N/A 41
N/A 11.5 in292.1 mm N/A 13.01 in330.454 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Icon (for items table)
711000 N/A 230
N/A 11.586 in294.284 mm N/A 13.703 in348.056 mm N/A 0.562 in14.275 mm N/A Nitrile N/A
453BULK N/A N/A 11.975 in304.165 mm N/A 12.525 in318.135 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
453PKG N/A N/A 11.975 in304.165 mm N/A 12.525 in318.135 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
417608 N/A 41
N/A 12 in304.8 mm N/A 14.01 in355.854 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Icon (for items table)
454BULK N/A N/A 12.475 in316.865 mm N/A 13.025 in330.835 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
454PKG N/A N/A 12.475 in316.865 mm N/A 13.025 in330.835 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
455BULK N/A N/A 12.975 in329.565 mm N/A 13.525 in343.535 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
455PKG N/A N/A 12.975 in329.565 mm N/A 13.525 in343.535 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
456BULK N/A N/A 13.475 in342.265 mm N/A 14.025 in356.235 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
456PKG N/A N/A 13.475 in342.265 mm N/A 14.025 in356.235 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
457BULK N/A N/A 13.975 in354.965 mm N/A 14.525 in368.935 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
457PKG N/A N/A 13.975 in354.965 mm N/A 14.525 in368.935 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
458BULK N/A N/A 14.475 in367.665 mm N/A 15.025 in381.635 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
458PKG N/A N/A 14.475 in367.665 mm N/A 15.025 in381.635 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
459BULK N/A N/A 14.975 in380.365 mm N/A 15.525 in394.335 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
459PKG N/A N/A 14.975 in380.365 mm N/A 15.525 in394.335 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
460BULK N/A N/A 15.475 in393.065 mm N/A 16.025 in407.035 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
460PKG N/A N/A 15.475 in393.065 mm N/A 16.025 in407.035 mm N/A 0.275 in6.985 mm N/A Nitrile N/A
55103S N/A 45
N/A 16.25 in412.75 mm N/A 18.01 in457.454 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Icon (for items table)
4101 - 4148 of 4148 | Results Per Page | View | Unit of Measure
« 81 82 83