Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 3896 |
Seal Type
N/A
76 |
Shaft Size N/A 1.94 in49.276 mm | Outer Diameter N/A 2.914 in74.016 mm | Overall Width N/A 0.52 in13.208 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 5121 |
Seal Type
N/A
281 |
Shaft Size N/A 1.94 in49.276 mm | Outer Diameter N/A 2.626 in66.7 mm | Overall Width N/A 0.255 in6.477 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 6815 |
Seal Type
N/A
286 |
Shaft Size N/A 1.94 in49.276 mm | Outer Diameter N/A 2.505 in63.627 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710281 |
Seal Type
N/A
74 |
Shaft Size N/A 1.94 in49.276 mm | Outer Diameter N/A 2.905 in73.787 mm | Overall Width N/A 0.4 in10.16 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 8622 |
Seal Type
N/A
88 |
Shaft Size N/A 1.94 in49.276 mm | Outer Diameter N/A 2.817 in71.552 mm | Overall Width N/A 0.428 in10.871 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710536 |
Seal Type
N/A
86 |
Shaft Size N/A 1.943 in49.352 mm | Outer Diameter N/A 2.921 in74.193 mm | Overall Width N/A 0.453 in11.506 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 200371 |
Seal Type
N/A
200 |
Shaft Size N/A 1.945 in49.403 mm | Outer Diameter N/A 2.895 in73.533 mm | Overall Width N/A 0.29 in7.366 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710749 |
Seal Type
N/A
74 |
Shaft Size N/A 1.949 in49.505 mm | Outer Diameter N/A 2.785 in70.739 mm | Overall Width N/A 0.382 in9.703 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 710743 |
Seal Type
N/A
32 |
Shaft Size N/A 1.953 in49.606 mm | Outer Diameter N/A 3.551 in90.195 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 710905 |
Seal Type
N/A
32 |
Shaft Size N/A 1.965 in49.911 mm | Outer Diameter N/A 3.079 in78.207 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 450111 |
Seal Type
N/A
45 |
Shaft Size N/A 1.968 in49.987 mm | Outer Diameter N/A 3.355 in85.217 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 450472 |
Seal Type
N/A
45 |
Shaft Size N/A 1.968 in49.987 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 450474 |
Seal Type
N/A
45 |
Shaft Size N/A 1.968 in49.987 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 450911N |
Seal Type
N/A
45 |
Shaft Size N/A 1.968 in49.987 mm | Outer Diameter N/A 2.746 in69.748 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 473814 |
Seal Type
N/A
47 |
Shaft Size N/A 1.968 in49.987 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 50528 |
Seal Type
N/A
5L |
Shaft Size N/A 1.968 in49.987 mm | Outer Diameter N/A 3.001 in76.225 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
| 7751H |
Seal Type
N/A
33 |
Shaft Size N/A 1.968 in49.987 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.37 in9.398 mm | Material N/A Silicone | CAD N/A |
Add To Cart
Request Quote |
| 40370S |
Seal Type
N/A
4S |
Shaft Size N/A 1.968 in49.987 mm | Outer Diameter N/A 2.964 in75.286 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 474134 |
Seal Type
N/A
47 |
Shaft Size N/A 1.969 in50.013 mm | Outer Diameter N/A 2.623 in66.624 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710916 |
Seal Type
N/A
40 |
Shaft Size N/A 1.969 in50.013 mm | Outer Diameter N/A 2.862 in72.695 mm | Overall Width N/A 0.417 in10.592 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 710529 |
Seal Type
N/A
32 |
Shaft Size N/A 1.969 in50.013 mm | Outer Diameter N/A 2.583 in65.608 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 1941 |
Seal Type
N/A
47 |
Shaft Size N/A 1.969 in50.013 mm | Outer Diameter N/A 3.071 in78.003 mm | Overall Width N/A 0.354 in8.992 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 229522 |
Seal Type
N/A
40 |
Shaft Size N/A 1.969 in50.013 mm | Outer Diameter N/A 2.623 in66.624 mm | Overall Width N/A 0.61 in15.494 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 1960 |
Seal Type
N/A
47 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.765 in70.23 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 1974 |
Seal Type
N/A
97 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.648 in67.27 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |