Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
401 - 450 of 4148 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

5976S N/A 34
N/A 0.875 in22.225 mm N/A 1.256 in31.902 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD Icon (for items table)
471730 N/A 47
N/A 0.875 in22.225 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
481267 N/A 48
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
7014S N/A 4S
N/A 0.875 in22.225 mm N/A 1.260 in32.004 mm N/A 0.205 in5.207 mm N/A Nitrile N/A
712015 N/A N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
712270 N/A 48
N/A 0.875 in22.225 mm N/A 1.441 in36.601 mm N/A 0.256 in6.502 mm N/A Nitrile N/A CAD Icon (for items table)
7840S N/A 31
N/A 0.875 in22.225 mm N/A 1.254 in31.852 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
321267 N/A 32
N/A 0.875 in22.225 mm N/A 1.381 in35.077 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
350567 N/A 35
N/A 0.875 in22.225 mm N/A 1.385 in35.179 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
351267 N/A 35
N/A 0.875 in22.225 mm N/A 1.381 in35.077 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
38832 N/A 94
N/A 0.875 in22.225 mm N/A 1.379 in35.027 mm N/A 0.312 in7.925 mm N/A PTFE N/A
797714 N/A N/A 0.875 in22.225 mm N/A 1.254 in31.8516 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
450038 N/A 45
N/A 0.906 in23.012 mm N/A 1.832 in46.533 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470207 N/A 47
N/A 0.906 in23.012 mm N/A 1.503 in38.176 mm N/A 0.39 in9.906 mm N/A Nitrile N/A CAD Icon (for items table)
222330 N/A 32
N/A 0.906 in23 mm N/A 1.348 in34.23 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
222340 N/A 32
N/A 0.906 in23 mm N/A 1.584 in40.23 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
710254 N/A 34
N/A 0.906 in23 mm N/A 1.268 in32.2 mm N/A 0.217 in5.5 mm N/A Nitrile N/A CAD Icon (for items table)
213BULK N/A N/A 0.921 in23.393 mm N/A 1.199 in30.455 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
213PKG N/A N/A 0.921 in23.393 mm N/A 1.199 in30.455 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
213V35 N/A N/A 0.921 in23.393 mm N/A 1.199 in30.455 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
119BULK N/A N/A 0.924 in23.47 mm N/A 1.13 in28.702 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
119PKG N/A N/A 0.924 in23.47 mm N/A 1.13 in28.702 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
021BULK N/A N/A 0.926 in23.52 mm N/A 1.066 in27.076 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
021PKG N/A N/A 0.926 in23.52 mm N/A 1.066 in27.076 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
450039 N/A 45
N/A 0.937 in23.8 mm N/A 1.832 in46.533 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
340787 N/A 34
N/A 0.937 in23.8 mm N/A 1.383 in35.128 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471571 N/A 47
N/A 0.937 in23.8 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471571V N/A 47
N/A 0.937 in23.8 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471647 N/A 47
N/A 0.937 in23.8 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471015 N/A 47
N/A 0.937 in23.8 mm N/A 1.379 in35.027 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
472951 N/A 47
N/A 0.937 in23.8 mm N/A 1.754 in44.552 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
474235 N/A 47
N/A 0.937 in23.8 mm N/A 1.854 in47.092 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
474252 N/A 47
N/A 0.937 in23.8 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
5MR1300 N/A N/A 0.938 in23.825 mm N/A 1.504 in38.202 mm N/A 0.375 in9.525 mm N/A Felt N/A
4462N N/A N/A 0.942 in23.927 mm N/A 2.109 in53.569 mm N/A 0.938 in23.825 mm N/A Polyacrylate N/A
222410 N/A 35
N/A 0.945 in24 mm N/A 1.387 in35.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
222430 N/A 35
N/A 0.945 in24 mm N/A 1.584 in40.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
222450 N/A 25
N/A 0.945 in24 mm N/A 1.702 in43.23 mm N/A 0.315 in8 mm N/A Nitrile N/A
6024030 N/A N/A 0.945 in24 mm N/A 1.181 in3 mm N/A 0.118 in3 mm N/A Nitrile N/A
450040 N/A 45
N/A 0.968 in24.587 mm N/A 1.832 in46.533 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450339 N/A 45
N/A 0.968 in24.587 mm N/A 2.066 in52.476 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450545 N/A 45
N/A 0.968 in24.587 mm N/A 1.579 in40.107 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
451082 N/A 45
N/A 0.968 in24.587 mm N/A 1.878 in47.701 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
451583 N/A 45
N/A 0.968 in24.587 mm N/A 1.503 in38.176 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
451583V N/A 45
N/A 0.968 in24.587 mm N/A 1.503 in38.176 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471648 N/A 47
N/A 0.968 in24.587 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
6324S N/A 34
N/A 0.968 in24.587 mm N/A 1.507 in38.278 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD Icon (for items table)
471688 N/A 47
N/A 0.968 in24.587 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
472238 N/A 47
N/A 0.968 in24.587 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
482309 N/A 48
N/A 0.968 in24.587 mm N/A 1.854 in47.092 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
401 - 450 of 4148 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »