Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 710912 |
Seal Type
N/A
32 |
Shaft Size N/A 2.008 in51 mm | Outer Diameter N/A 2.764 in7.2 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 710923 |
Seal Type
N/A
32 |
Shaft Size N/A 2.008 in51 mm | Outer Diameter N/A 2.606 in66.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Ethylene-Acrylic |
CAD
N/A
|
Add To Cart
Request Quote |
| 710932 |
Seal Type
N/A
32 |
Shaft Size N/A 2.008 in51 mm | Outer Diameter N/A 2.606 in66.2 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 710788 |
Seal Type
N/A
32 |
Shaft Size N/A 2.008 in51 mm | Outer Diameter N/A 2.567 in65.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 8316 |
Seal Type
N/A
32 |
Shaft Size N/A 2.008 in51 mm | Outer Diameter N/A 2.767 in70.28 mm | Overall Width N/A 0.433 in11 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 3794 |
Seal Type
N/A
49 |
Shaft Size N/A 2.01 in51.05 mm | Outer Diameter N/A 2.655 in67.437 mm | Overall Width N/A 0.363 in9.22 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 5797 | Seal Type N/A | Shaft Size N/A 2.031 in51.587 mm | Outer Diameter N/A 4.156 in105.562 mm | Overall Width N/A 0.781 in19.837 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
| 710555 |
Seal Type
N/A
34 |
Shaft Size N/A 2.047 in51.994 mm | Outer Diameter N/A 2.63 in66.802 mm | Overall Width N/A 0.354 in8.992 mm | Material N/A PTFE |
CAD
N/A
|
Add To Cart
Request Quote |
| 710751 |
Seal Type
N/A
74 |
Shaft Size N/A 2.047 in51.994 mm | Outer Diameter N/A 3.563 in90.5 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
| 1955 |
Seal Type
N/A
35 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.571 in65.3 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 1975 |
Seal Type
N/A
32 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.489 in63.23 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 225208 |
Seal Type
N/A
32 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.567 in65.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 225210 |
Seal Type
N/A
35 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.607 in66.23 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 225220 |
Seal Type
N/A
32 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.6880 in68.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 225225 |
Seal Type
N/A
47 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.767 in70.27 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 225230 |
Seal Type
N/A
35 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.846 in72.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 225275 |
Seal Type
N/A
66 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.957 in75.11 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 4898 |
Seal Type
N/A
66 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.603 in66.12 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 4990 |
Seal Type
N/A
281 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.6880 in68.28 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 710107 |
Seal Type
N/A
34 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 3.071 in78 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710185 |
Seal Type
N/A
35 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 3.713 in94.3 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710187 |
Seal Type
N/A
32 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.767 in70.27 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 710190 |
Seal Type
N/A
32 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.694 in68.43 mm | Overall Width N/A 0.315 in8 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |
| 710253 |
Seal Type
N/A
34 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.48 in63.000 mm | Overall Width N/A 0.217 in5.5 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710292 |
Seal Type
N/A
40 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.681 in68.1 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |