Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
143PKG | Seal Type N/A | Shaft Size N/A 2.425 in61.595 mm | Outer Diameter N/A 2.631 in66.827 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
144BULK | Seal Type N/A | Shaft Size N/A 2.487 in63.17 mm | Outer Diameter N/A 2.693 in68.402 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
144PKG | Seal Type N/A | Shaft Size N/A 2.487 in63.17 mm | Outer Diameter N/A 2.693 in68.402 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
145BULK | Seal Type N/A | Shaft Size N/A 2.55 in64.77 mm | Outer Diameter N/A 2.756 in70.002 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
145PKG | Seal Type N/A | Shaft Size N/A 2.55 in64.77 mm | Outer Diameter N/A 2.756 in70.002 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
146BULK | Seal Type N/A | Shaft Size N/A 2.612 in66.345 mm | Outer Diameter N/A 2.818 in71.577 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
146PKG | Seal Type N/A | Shaft Size N/A 2.612 in66.345 mm | Outer Diameter N/A 2.818 in71.577 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
147BULK | Seal Type N/A | Shaft Size N/A 2.675 in67.945 mm | Outer Diameter N/A 2.881 in73.177 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
147PKG | Seal Type N/A | Shaft Size N/A 2.675 in67.945 mm | Outer Diameter N/A 2.881 in73.177 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
148BULK | Seal Type N/A | Shaft Size N/A 2.737 in69.52 mm | Outer Diameter N/A 2.943 in74.752 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
148PKG | Seal Type N/A | Shaft Size N/A 2.737 in69.52 mm | Outer Diameter N/A 2.943 in74.752 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
149BULK | Seal Type N/A | Shaft Size N/A 2.8 in71.12 mm | Outer Diameter N/A 3.006 in76.352 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
149PKG | Seal Type N/A | Shaft Size N/A 2.8 in71.12 mm | Outer Diameter N/A 3.006 in76.352 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
150BULK | Seal Type N/A | Shaft Size N/A 2.862 in72.695 mm | Outer Diameter N/A 3.068 in77.927 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
150PKG | Seal Type N/A | Shaft Size N/A 2.862 in72.695 mm | Outer Diameter N/A 3.068 in77.927 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
151BULK | Seal Type N/A | Shaft Size N/A 2.987 in75.87 mm | Outer Diameter N/A 3.193 in81.102 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
151PKG | Seal Type N/A | Shaft Size N/A 2.987 in75.87 mm | Outer Diameter N/A 3.193 in81.102 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
152BULK | Seal Type N/A | Shaft Size N/A 3.237 in82.22 mm | Outer Diameter N/A 3.443 in87.452 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
152PKG | Seal Type N/A | Shaft Size N/A 3.237 in82.22 mm | Outer Diameter N/A 3.443 in87.452 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
153BULK | Seal Type N/A | Shaft Size N/A 3.487 in88.57 mm | Outer Diameter N/A 3.693 in93.802 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
153PKG | Seal Type N/A | Shaft Size N/A 3.487 in88.57 mm | Outer Diameter N/A 3.693 in93.802 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
154BULK | Seal Type N/A | Shaft Size N/A 3.737 in94.92 mm | Outer Diameter N/A 3.943 in100.152 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
154PKG | Seal Type N/A | Shaft Size N/A 3.737 in94.92 mm | Outer Diameter N/A 3.943 in100.152 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
155BULK | Seal Type N/A | Shaft Size N/A 3.987 in101.27 mm | Outer Diameter N/A 4.193 in106.502 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
155PKG | Seal Type N/A | Shaft Size N/A 3.987 in101.27 mm | Outer Diameter N/A 4.193 in106.502 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |