Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
1928 |
Seal Type
N/A 47 |
Shaft Size N/A 2.244 in57 mm | Outer Diameter N/A 3.193 in81.1 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile | CAD N/A |
1932 |
Seal Type
N/A 49 |
Shaft Size N/A 2.205 in56 mm | Outer Diameter N/A 2.6880 in68.28 mm | Overall Width N/A 0.197 in5 mm | Material N/A Nitrile | CAD N/A |
1935 |
Seal Type
N/A 47 |
Shaft Size N/A 2.48 in63 mm | Outer Diameter N/A 3.547 in90.1 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
1936 | Seal Type N/A | Shaft Size N/A 1.929 in49 mm | Outer Diameter N/A 2.531 in64.28 mm | Overall Width N/A 0.492 in12.5 mm | Material N/A Nitrile | CAD N/A |
1937 | Seal Type N/A | Shaft Size N/A 1.85 in47 mm | Outer Diameter N/A 2.531 in64.28 mm | Overall Width N/A 0.551 in14 mm | Material N/A Nitrile | CAD N/A |
1938 | Seal Type N/A | Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.53 in64.25 mm | Overall Width N/A 0.748 in19 mm | Material N/A Nitrile | CAD N/A |
1939 | Seal Type N/A | Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.53 in64.26 mm | Overall Width N/A 0.512 in13 mm | Material N/A Nitrile | CAD N/A |
1940 |
Seal Type
N/A 88 |
Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 1.961 in49.8 mm | Overall Width N/A 0.433 in11 mm | Material N/A Polyacrylate | CAD N/A |
1941 |
Seal Type
N/A 47 |
Shaft Size N/A 1.969 in50.013 mm | Outer Diameter N/A 3.071 in78.003 mm | Overall Width N/A 0.354 in8.992 mm | Material N/A Nitrile | CAD N/A |
1943 |
Seal Type
N/A 44 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.848 in72.34 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Nitrile | CAD N/A |
1948 |
Seal Type
N/A 35 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.6880 in68.28 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
1949 |
Seal Type
N/A 48 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.445 in62.1 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
1950 |
Seal Type
N/A 41 |
Shaft Size N/A 1.614 in41 mm | Outer Diameter N/A 2.096 in53.25 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
1953 |
Seal Type
N/A 32 |
Shaft Size N/A 1.654 in42 mm | Outer Diameter N/A 2.371 in60.22 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate | CAD N/A |
1955 |
Seal Type
N/A 35 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.571 in65.3 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile | CAD N/A |
1956 | Seal Type N/A | Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.445 in62.1 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile | CAD N/A |
1959 |
Seal Type
N/A 32 |
Shaft Size N/A 1.874 in47.6 mm | Outer Diameter N/A 2.789 in70.841 mm | Overall Width N/A 0.354 in8.992 mm | Material N/A Nitrile | CAD N/A |
1960 |
Seal Type
N/A 47 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.765 in70.23 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile | CAD N/A |
1962 |
Seal Type
N/A 78 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.052 in52.12 mm | Overall Width N/A 0.295 in7.5 mm | Material N/A Nitrile | CAD N/A |
1965 |
Seal Type
N/A 48 |
Shaft Size N/A 1.417 in36 mm | Outer Diameter N/A 2.37 in60.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer | CAD N/A |
1973 |
Seal Type
N/A 25 |
Shaft Size N/A 1.89 in48 mm | Outer Diameter N/A 2.571 in65.3 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
1974 |
Seal Type
N/A 97 |
Shaft Size N/A 1.969 in50 mm | Outer Diameter N/A 2.648 in67.27 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile | CAD N/A |
1975 |
Seal Type
N/A 32 |
Shaft Size N/A 2.047 in52 mm | Outer Diameter N/A 2.489 in63.23 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
1979 |
Seal Type
N/A 47 |
Shaft Size N/A 1.772 in45 mm | Outer Diameter N/A 2.957 in75.1 mm | Overall Width N/A 0.472 in12 mm | Material N/A Polyacrylate | CAD N/A |
1981 |
Seal Type
N/A 35 |
Shaft Size N/A 1.181 in30 mm | Outer Diameter N/A 1.7810 in45.23 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |