Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
1215N | Seal Type N/A | Shaft Size N/A 1.378 in35 mm | Outer Diameter N/A 1.9 in48.25 mm | Overall Width N/A 0.551 in14 mm | Material N/A Polyacrylate | CAD N/A |
1216N |
Seal Type
N/A 74 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.524 in64.1 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate | CAD N/A |
1217 |
Seal Type
N/A 35 |
Shaft Size N/A 1.575 in40 mm | Outer Diameter N/A 2.058 in52.28 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
121BULK | Seal Type N/A | Shaft Size N/A 1.049 in26.645 mm | Outer Diameter N/A 1.255 in31.877 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
121PKG | Seal Type N/A | Shaft Size N/A 1.049 in26.645 mm | Outer Diameter N/A 1.255 in31.877 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
122BULK | Seal Type N/A | Shaft Size N/A 1.112 in28.245 mm | Outer Diameter N/A 1.318 in33.477 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
122PKG | Seal Type N/A | Shaft Size N/A 1.112 in28.245 mm | Outer Diameter N/A 1.318 in33.477 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
123BULK | Seal Type N/A | Shaft Size N/A 1.174 in29.82 mm | Outer Diameter N/A 1.38 in35.052 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
123PKG | Seal Type N/A | Shaft Size N/A 1.174 in29.82 mm | Outer Diameter N/A 1.38 in35.052 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
124BULK | Seal Type N/A | Shaft Size N/A 1.237 in31.42 mm | Outer Diameter N/A 1.443 in36.652 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
124PKG | Seal Type N/A | Shaft Size N/A 1.237 in31.42 mm | Outer Diameter N/A 1.443 in36.652 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
125BULK | Seal Type N/A | Shaft Size N/A 1.299 in32.995 mm | Outer Diameter N/A 1.505 in38.227 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
125PKG | Seal Type N/A | Shaft Size N/A 1.299 in32.995 mm | Outer Diameter N/A 1.505 in38.227 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
126BULK | Seal Type N/A | Shaft Size N/A 1.362 in34.595 mm | Outer Diameter N/A 1.568 in39.827 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
126PKG | Seal Type N/A | Shaft Size N/A 1.362 in34.595 mm | Outer Diameter N/A 1.568 in39.827 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
127591 | Seal Type N/A | Shaft Size N/A 2.913 in73.99 mm | Outer Diameter N/A 4.567 in116.002 mm | Overall Width N/A 1.004 in25.502 mm | Material N/A Polyacrylate | CAD N/A |
127592 |
Seal Type
N/A 87 |
Shaft Size N/A 2.625 in66.675 mm | Outer Diameter N/A 3.626 in92.1 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A Nitrile | CAD N/A |
127BULK | Seal Type N/A | Shaft Size N/A 1.424 in36.17 mm | Outer Diameter N/A 1.63 in41.402 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
127PKG | Seal Type N/A | Shaft Size N/A 1.424 in36.17 mm | Outer Diameter N/A 1.63 in41.402 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
128BULK | Seal Type N/A | Shaft Size N/A 1.487 in37.77 mm | Outer Diameter N/A 1.693 in43.002 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
128PKG | Seal Type N/A | Shaft Size N/A 1.487 in37.77 mm | Outer Diameter N/A 1.693 in43.002 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
129BULK | Seal Type N/A | Shaft Size N/A 1.549 in39.345 mm | Outer Diameter N/A 1.755 in44.577 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
129PKG | Seal Type N/A | Shaft Size N/A 1.549 in39.345 mm | Outer Diameter N/A 1.755 in44.577 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
130BULK | Seal Type N/A | Shaft Size N/A 1.612 in40.945 mm | Outer Diameter N/A 1.818 in46.177 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
130PKG | Seal Type N/A | Shaft Size N/A 1.612 in40.945 mm | Outer Diameter N/A 1.818 in46.177 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |