Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
131BULK | Seal Type N/A | Shaft Size N/A 1.674 in42.52 mm | Outer Diameter N/A 1.88 in47.752 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
131PKG | Seal Type N/A | Shaft Size N/A 1.674 in42.52 mm | Outer Diameter N/A 1.88 in47.752 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
132BULK | Seal Type N/A | Shaft Size N/A 1.737 in44.12 mm | Outer Diameter N/A 1.943 in49.352 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
132PKG | Seal Type N/A | Shaft Size N/A 1.737 in44.12 mm | Outer Diameter N/A 1.943 in49.352 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
133BULK | Seal Type N/A | Shaft Size N/A 1.799 in45.695 mm | Outer Diameter N/A 2.005 in50.927 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
133PKG | Seal Type N/A | Shaft Size N/A 1.799 in45.695 mm | Outer Diameter N/A 2.005 in50.927 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
134BULK | Seal Type N/A | Shaft Size N/A 1.862 in47.295 mm | Outer Diameter N/A 2.068 in52.527 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
134PKG | Seal Type N/A | Shaft Size N/A 1.862 in47.295 mm | Outer Diameter N/A 2.068 in52.527 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
135BULK | Seal Type N/A | Shaft Size N/A 1.925 in48.895 mm | Outer Diameter N/A 2.131 in54.127 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
135PKG | Seal Type N/A | Shaft Size N/A 1.925 in48.895 mm | Outer Diameter N/A 2.131 in54.127 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
136BULK | Seal Type N/A | Shaft Size N/A 1.987 in50.47 mm | Outer Diameter N/A 2.193 in55.702 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
136PKG | Seal Type N/A | Shaft Size N/A 1.987 in50.47 mm | Outer Diameter N/A 2.193 in55.702 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
137BULK | Seal Type N/A | Shaft Size N/A 2.05 in52.07 mm | Outer Diameter N/A 2.256 in57.302 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
137PKG | Seal Type N/A | Shaft Size N/A 2.05 in52.07 mm | Outer Diameter N/A 2.256 in57.302 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
138BULK | Seal Type N/A | Shaft Size N/A 2.112 in53.645 mm | Outer Diameter N/A 2.3180 in58.877 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
138PKG | Seal Type N/A | Shaft Size N/A 2.112 in53.645 mm | Outer Diameter N/A 2.3180 in58.877 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
139BULK | Seal Type N/A | Shaft Size N/A 2.175 in55.245 mm | Outer Diameter N/A 2.381 in60.477 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
139PKG | Seal Type N/A | Shaft Size N/A 2.175 in55.245 mm | Outer Diameter N/A 2.381 in60.477 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
140BULK | Seal Type N/A | Shaft Size N/A 2.237 in56.82 mm | Outer Diameter N/A 2.443 in62.052 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
140PKG | Seal Type N/A | Shaft Size N/A 2.237 in56.82 mm | Outer Diameter N/A 2.443 in62.052 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
141BULK | Seal Type N/A | Shaft Size N/A 2.3 in58.42 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
141PKG | Seal Type N/A | Shaft Size N/A 2.3 in58.42 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
142BULK | Seal Type N/A | Shaft Size N/A 2.362 in59.995 mm | Outer Diameter N/A 2.568 in65.227 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
142PKG | Seal Type N/A | Shaft Size N/A 2.362 in59.995 mm | Outer Diameter N/A 2.568 in65.227 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
143BULK | Seal Type N/A | Shaft Size N/A 2.425 in61.595 mm | Outer Diameter N/A 2.631 in66.827 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |