Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
176 - 200 of 4148 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Sort by
N/A 45
N/A 0.625 in15.875 mm N/A 1.379 in35.027 mm N/A 0.406 in10.312 mm N/A Silicone N/A CAD
N/A 34
N/A 0.625 in15.875 mm N/A 1.13 in28.702 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD
N/A 48
N/A 0.625 in15.875 mm N/A 1.13 in28.702 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD
N/A 34
N/A 0.625 in15.875 mm N/A 0.82 in20.828 mm N/A 0.093 in2.362 mm N/A Nitrile N/A CAD
N/A 34
N/A 0.625 in15.875 mm N/A 0.883 in22.428 mm N/A 0.093 in2.362 mm N/A Nitrile N/A CAD
N/A 24
N/A 0.625 in15.875 mm N/A 1.135 in28.829 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
N/A 24
N/A 0.625 in15.875 mm N/A 1.385 in35.179 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
N/A 25
N/A 0.625 in15.875 mm N/A 0.88 in22.352 mm N/A 0.125 in3.175 mm N/A Nitrile N/A
N/A 47
N/A 0.625 in15.875 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD
N/A 47
N/A 0.625 in15.875 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD
N/A 45
N/A 0.625 in15.875 mm N/A 1.25 in31.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
N/A 47
N/A 0.625 in15.875 mm N/A 1.503 in38.176 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD
N/A 47
N/A 0.625 in15.875 mm N/A 1.579 in40.107 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD
N/A 47
N/A 0.625 in15.875 mm N/A 1.628 in41.351 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD
N/A 47
N/A 0.625 in15.875 mm N/A 1.381 in35.077 mm N/A 0.406 in10.312 mm N/A Nitrile N/A CAD
N/A 47
N/A 0.625 in15.875 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD
N/A 47
N/A 0.625 in15.875 mm N/A 1.379 in35.027 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD
N/A 47
N/A 0.625 in15.875 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD
N/A 47
N/A 0.625 in15.875 mm N/A 1.254 in31.852 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD
N/A 48
N/A 0.625 in15.875 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD
N/A 48
N/A 0.625 in15.875 mm N/A 1.629 in41.377 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD
N/A N/A 0.625 in15.875 mm N/A 1.128 in28.651 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
N/A 33
N/A 0.625 in15.875 mm N/A 1.003 in25.476 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 24
N/A 0.625 in15.875 mm N/A 0.945 in24.003 mm N/A 0.187 in4.75 mm N/A Nitrile N/A
N/A 31
N/A 0.625 in15.875 mm N/A 1.005 in25.527 mm N/A 0.125 in3.175 mm N/A Polyacrylate N/A
176 - 200 of 4148 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »