Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
55X90X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X90X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X85X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X85X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X85X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X85X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X82X12-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 82 mm3.228 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X82X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 82 mm3.228 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X80X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X80X13-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 13 mm0.512 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X80X12-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X80X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X80X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X78X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 78 mm3.071 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X78X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 78 mm3.071 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X78X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 78 mm3.071 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X78X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 78 mm3.071 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X75X8-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 75 mm2.953 in | Material N/A Viton |
CAD
N/A ![]() |
55X75X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X75X12-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X75X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X75X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X72X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
55X72X8-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Viton |
CAD
N/A ![]() |
55X72X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |