Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
55X72X8-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Viton | CAD N/A |
55X72X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile | CAD N/A |
55X72X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile | CAD N/A |
55X72X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile | CAD N/A |
55X70X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile | CAD N/A |
55X70X8-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 70 mm2.756 in | Material N/A Viton | CAD N/A |
55X70X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile | CAD N/A |
55X70X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile | CAD N/A |
55X70X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile | CAD N/A |
55X68X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile | CAD N/A |
55X68X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile | CAD N/A |
55X100X12-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile | CAD N/A |
55X100X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 55 mm2.165 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 100 mm3.937 in | Material N/A Nitrile | CAD N/A |
54X85X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 54 mm2.126 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile | CAD N/A |
54X72X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 54 mm2.126 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile | CAD N/A |
54X72X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 54 mm2.126 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile | CAD N/A |
53X68X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 53 mm2.087 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile | CAD N/A |
52X85X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile | CAD N/A |
52X85X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile | CAD N/A |
52X82X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 82 mm3.228 in | Material N/A Nitrile | CAD N/A |
52X80X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile | CAD N/A |
52X80X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile | CAD N/A |
52X78X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 78 mm3.071 in | Material N/A Nitrile | CAD N/A |
52X75X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile | CAD N/A |
52X75X12-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 52 mm2.047 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile | CAD N/A |