Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
50X64X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 64 mm2.52 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X62X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X62X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X62X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 62 mm2.441 in | Material N/A Viton |
CAD
N/A ![]() |
50X62X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X62X5-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X62X5-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X62X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X62X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X60X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X60X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A ![]() |
50X110X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50 mm1.969 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 110 mm4.331 in | Material N/A Nitrile |
CAD
N/A ![]() |
50.5X62X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 50.5 mm1.988 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A ![]() |
49X72X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 49 mm1.929 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
48X90X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A ![]() |
48X85X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A ![]() |
48X80X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
48X75X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A ![]() |
48X74X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 74 mm2.913 in | Material N/A Nitrile |
CAD
N/A ![]() |
48X72X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
48X72X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
48X72X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
48X72X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
48X72X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
48X72X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 48 mm1.89 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |