Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
42X62X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile | CAD N/A |
42X62X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile | CAD N/A |
42X62X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile | CAD N/A |
42X62X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile | CAD N/A |
42X60X9-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile | CAD N/A |
42X60X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile | CAD N/A |
42X60X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile | CAD N/A |
42X60X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile | CAD N/A |
42X60X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile | CAD N/A |
42X58X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 58 mm2.283 in | Material N/A Nitrile | CAD N/A |
42X58X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 58 mm2.283 in | Material N/A Nitrile | CAD N/A |
42X58X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 58 mm2.283 in | Material N/A Nitrile | CAD N/A |
42X56X7-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 56 mm2.205 in | Material N/A Viton | CAD N/A |
42X56X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 56 mm2.205 in | Material N/A Nitrile | CAD N/A |
42X56X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 56 mm2.205 in | Material N/A Viton | CAD N/A |
42X56X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 56 mm2.205 in | Material N/A Nitrile | CAD N/A |
42X55X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile | CAD N/A |
42X55X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile | CAD N/A |
42X55X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile | CAD N/A |
42X52X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile | CAD N/A |
42X52X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile | CAD N/A |
42X50X4-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile | CAD N/A |
42X50X4-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 42 mm1.654 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile | CAD N/A |
41X56X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 41 mm1.614 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 56 mm2.205 in | Material N/A Nitrile | CAD N/A |
41X55X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 41 mm1.614 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile | CAD N/A |