Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
40X90X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 90 mm3.543 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X85X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 85 mm3.346 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X80X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X80X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X80X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Viton |
CAD
N/A ![]() |
40X80X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X80X10-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Viton |
CAD
N/A ![]() |
40X80X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 80 mm3.15 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X78X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 78 mm3.071 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X75X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 75 mm2.953 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X72X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X72X7-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 72 mm2.835 in | Material N/A Viton |
CAD
N/A ![]() |
40X72X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X72X7-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 72 mm2.835 in | Material N/A Viton |
CAD
N/A ![]() |
40X72X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X72X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X72X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 72 mm2.835 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X70X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 70 mm2.756 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X68X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X68X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X68X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X68X12-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X68X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X68X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 68 mm2.677 in | Material N/A Nitrile |
CAD
N/A ![]() |
40X65X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 40 mm1.575 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 65 mm2.559 in | Material N/A Nitrile |
CAD
N/A ![]() |