Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
38X62X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A ![]() |
38X62X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A ![]() |
38X62X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Viton |
CAD
N/A ![]() |
38X62X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A ![]() |
38X62X10-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Viton |
CAD
N/A ![]() |
38X62X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A ![]() |
38X60X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A ![]() |
38X60X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A ![]() |
38X60X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 60 mm2.362 in | Material N/A Nitrile |
CAD
N/A ![]() |
38X58X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 58 mm2.283 in | Material N/A Nitrile |
CAD
N/A ![]() |
38X56X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 56 mm2.205 in | Material N/A Nitrile |
CAD
N/A ![]() |
38X56X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 56 mm2.205 in | Material N/A Nitrile |
CAD
N/A ![]() |
38X55X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile |
CAD
N/A ![]() |
38X55X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile |
CAD
N/A ![]() |
38X54X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 54 mm2.126 in | Material N/A Nitrile |
CAD
N/A ![]() |
38X52X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A ![]() |
38X52X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A ![]() |
38X52X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A ![]() |
38X52X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A ![]() |
38X51X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 51 mm2.008 in | Material N/A Nitrile |
CAD
N/A ![]() |
38X50X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A ![]() |
38X50X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A ![]() |
38X50X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 38 mm1.496 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A ![]() |
37X52X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 37 mm1.457 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile |
CAD
N/A ![]() |
37X47X4-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 37 mm1.457 in | Overall Width N/A 4 mm0.157 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A ![]() |