Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
---|---|---|---|---|---|---|
35X55X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile | CAD N/A |
35X55X12-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile | CAD N/A |
35X55X11-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 11 mm0.433 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile | CAD N/A |
35X55X10-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 55 mm2.165 in | Material N/A Viton | CAD N/A |
35X55X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile | CAD N/A |
35X55X10-R2LS32-V |
Seal Type
N/A R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 55 mm2.165 in | Material N/A Viton | CAD N/A |
35X55X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 55 mm2.165 in | Material N/A Nitrile | CAD N/A |
35X54X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 54 mm2.126 in | Material N/A Nitrile | CAD N/A |
35X52X8-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile | CAD N/A |
35X52X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile | CAD N/A |
35X52X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile | CAD N/A |
35X52X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile | CAD N/A |
35X52X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile | CAD N/A |
35X52X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 52 mm2.047 in | Material N/A Nitrile | CAD N/A |
35X50X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile | CAD N/A |
35X50X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile | CAD N/A |
35X50X7-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile | CAD N/A |
35X50X12-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 12 mm0.472 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile | CAD N/A |
35X50X10-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile | CAD N/A |
35X50X10-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile | CAD N/A |
35X49X6-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 6 mm0.236 in | Housing Bore N/A 49 mm1.929 in | Material N/A Nitrile | CAD N/A |
35X48X9-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 48 mm1.89 in | Material N/A Nitrile | CAD N/A |
35X48X8-R2LS32-S |
Seal Type
N/A R2LS32 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 48 mm1.89 in | Material N/A Nitrile | CAD N/A |
35X47X7-RLS35-V |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Viton | CAD N/A |
35X47X7-RLS35-S |
Seal Type
N/A RLS35 |
Shaft Size N/A 35 mm1.378 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile | CAD N/A |